您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 113.12 - Ball lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 113.12
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_113_12/gn113_12.prj},{NB=Ball lock pins GN 113.12-10-110 (1)},{CODE=GN.77274},{DESCRIPTION=GN 113.12-10-110},{POS=1},{DIM01=10},{DIM02=12.0},{DIM03=23.0},{DIM04=18.0},{DIM05=110},{DIM06=9.6},{DIM07=34.0},{DIM08=43.5},{DIM09=10},{DIM10=60},{WEIGHT=103},{D1=10},{L1=110},{D2=12.0},{D3=23},{D4=18.0},{L2=9.6},{L3=34.0},{L4=43.5},{AB=10},{BB=60},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
l4
[mm]
DIM09
Mounting hole
ⁿ/ₐ
DIM10
Shear resistance
ⁿ/ₐ
WEIGHT
Weight
[g]
Ball lock pins GN 113.12-...
GN.77201
GN 113.12-5-10
5
5.5
17.5
13.5
10
6.0
26.5
33.0
5
14
14
Ball lock pins GN 113.12-...
GN.77202
GN 113.12-5-15
5
5.5
17.5
13.5
15
6.0
26.5
33.0
5
14
15
Ball lock pins GN 113.12-...
GN.77203
GN 113.12-5-20
5
5.5
17.5
13.5
20
6.0
26.5
33.0
5
14
17
Ball lock pins GN 113.12-...
GN.77204
GN 113.12-5-25
5
5.5
17.5
13.5
25
6.0
26.5
33.0
5
14
18
Ball lock pins GN 113.12-...
GN.77205
GN 113.12-5-30
5
5.5
17.5
13.5
30
6.0
26.5
33.0
5
14
20
Ball lock pins GN 113.12-...
GN.77206
GN 113.12-5-35
5
5.5
17.5
13.5
35
6.0
26.5
33.0
5
14
21
Ball lock pins GN 113.12-...
GN.77207
GN 113.12-5-40
5
5.5
17.5
13.5
40
6.0
26.5
33.0
5
14
23
Ball lock pins GN 113.12-...
GN.77208
GN 113.12-5-45
5
5.5
17.5
13.5
45
6.0
26.5
33.0
5
14
24
Ball lock pins GN 113.12-...
GN.77209
GN 113.12-5-50
5
5.5
17.5
13.5
50
6.0
26.5
33.0
5
14
25
Ball lock pins GN 113.12-...
GN.77210
GN 113.12-5-60
5
5.5
17.5
13.5
60
6.0
26.5
33.0
5
14
26
Ball lock pins GN 113.12-...
GN.77211
GN 113.12-5-70
5
5.5
17.5
13.5
70
6.0
26.5
33.0
5
14
27
Ball lock pins GN 113.12-...
GN.77212
GN 113.12-5-80
5
5.5
17.5
13.5
80
6.0
26.5
33.0
5
14
28
Ball lock pins GN 113.12-...
GN.77221
GN 113.12-6-10
6
7.0
17.5
13.5
10
7.0
26.5
33.0
6
21
17
Ball lock pins GN 113.12-...
GN.77222
GN 113.12-6-15
6
7.0
17.5
13.5
15
7.0
26.5
33.0
6
21
18
Ball lock pins GN 113.12-...
GN.77223
GN 113.12-6-20
6
7.0
17.5
13.5
20
7.0
26.5
33.0
6
21
19
Ball lock pins GN 113.12-...
GN.77224
GN 113.12-6-25
6
7.0
17.5
13.5
25
7.0
26.5
33.0
6
21
20
Ball lock pins GN 113.12-...
GN.77225
GN 113.12-6-30
6
7.0
17.5
13.5
30
7.0
26.5
33.0
6
21
21
Ball lock pins GN 113.12-...
GN.77226
GN 113.12-6-35
6
7.0
17.5
13.5
35
7.0
26.5
33.0
6
21
22
Ball lock pins GN 113.12-...
GN.77227
GN 113.12-6-40
6
7.0
17.5
13.5
40
7.0
26.5
33.0
6
21
23
Ball lock pins GN 113.12-...
GN.77228
GN 113.12-6-45
6
7.0
17.5
13.5
45
7.0
26.5
33.0
6
21
24
Ball lock pins GN 113.12-...
GN.77229
GN 113.12-6-50
6
7.0
17.5
13.5
50
7.0
26.5
33.0
6
21
25
Ball lock pins GN 113.12-...
GN.77230
GN 113.12-6-60
6
7.0
17.5
13.5
60
7.0
26.5
33.0
6
21
26
Ball lock pins GN 113.12-...
GN.77231
GN 113.12-6-70
6
7.0
17.5
13.5
70
7.0
26.5
33.0
6
21
29
Ball lock pins GN 113.12-...
GN.77232
GN 113.12-6-80
6
7.0
17.5
13.5
80
7.0
26.5
33.0
6
21
32
Ball lock pins GN 113.12-...
GN.77241
GN 113.12-8-10
8
9.5
23.0
18.0
10
8.2
34.0
43.5
8
38
38
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 113.8 - ELESA-Ball lock pins
Elesa
01.07.2024
GN 113.11 - Stainless Steel-Ball lock pins with L-Handle, plunger material ...
Ganter
19.06.2024
EH 4212. - Quick Release Pin with L-Handle single acting - according to NAS...
Halder
19.04.2024
ERZ-SST - ELESA-Adjustable handles
Elesa
01.07.2024
GN 113.11 - ELESA-Ball lock pins
Elesa
26.09.2023
GN 111.2 - ELESA-Retaining cables
Elesa
01.07.2024
BABS303 - Clamping pin, 303 Stainless steel - simple operation
HPC
17.02.2022
HBLLM - L Handle Ball Lock Pins Metric
Harcourt
13.04.2022
HBLTM - T Handle Ball Lock Pins Metric
Harcourt
13.04.2022
HBLBM - Button Handle Ball Lock Pins Metric
Harcourt
13.04.2022
HBLR - Ring Handle Ball Lock Pins
Harcourt
13.04.2022
HBLB - Button Handle Ball Lock Pins
Harcourt
13.04.2022
GN 113.30-T - ELESA-Ball lock pins
Elesa
26.09.2023
EH 4213. - Quick Release Pin with Ring Handle single acting - according to ...
Halder
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表