您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 605 - Ball Point Screws, Stainless Steel, Type VRN, Flat ball, with swivel limiting stop, corrugated
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 605 Ball Point Screws, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn605_ni/gn605_vrn.prj},{NB=Kugelspannschraube, Edelstahl GN 605-M10-16-VRN},{PARTNUMBER=GN 605-M10-16-VRN},{NORMNR=GN 605},{D1=M10},{ND=10.000},{KD=8.160},{L1=16},{L1X=12,16,20,25,35},{D3=6.0},{L4=0.60},{SW=5.0},{T2=3.000},{SB=14400},{WEIGHT=0.0060},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
Nominal length
[mm]
D3
[mm]
L4
~
[mm]
SW
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Point Screw, Stainle...
GN 605-M6-10-VRN
M6
10
3.2
0.45
3.0
4500
0.0010
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-16-VRN
M6
16
3.2
0.45
3.0
4500
0.0020
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-20-VRN
M6
20
3.2
0.45
3.0
4500
0.0030
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-25-VRN
M6
25
3.2
0.45
3.0
4500
0.0040
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-10-VRN
M8
10
4.5
0.50
4.0
9000
0.0020
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-12-VRN
M8
12
4.5
0.50
4.0
9000
0.0030
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-20-VRN
M8
20
4.5
0.50
4.0
9000
0.0050
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-25-VRN
M8
25
4.5
0.50
4.0
9000
0.0070
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-30-VRN
M8
30
4.5
0.50
4.0
9000
0.0080
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-12-VRN
M10
12
6.0
0.60
5.0
14400
0.0040
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-16-VRN
M10
16
6.0
0.60
5.0
14400
0.0060
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-20-VRN
M10
20
6.0
0.60
5.0
14400
0.0080
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-25-VRN
M10
25
6.0
0.60
5.0
14400
0.0100
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-35-VRN
M10
35
6.0
0.60
5.0
14400
0.0150
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-16-VRN
M12
16
7.2
0.75
6.0
18000
0.0080
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-20-VRN
M12
20
7.2
0.75
6.0
18000
0.0110
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-30-VRN
M12
30
7.2
0.75
6.0
18000
0.0190
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-40-VRN
M12
40
7.2
0.75
6.0
18000
0.0250
73181535
YES
Ball Point Screw, Stainle...
GN 605-M16-20-VRN
M16
20
10.7
1.00
8.0
43800
0.0200
73181535
YES
Ball Point Screw, Stainle...
GN 605-M16-25-VRN
M16
25
10.7
1.00
8.0
43800
0.0270
73181535
YES
Ball Point Screw, Stainle...
GN 605-M16-35-VRN
M16
35
10.7
1.00
8.0
43800
0.0400
73181535
YES
Ball Point Screw, Stainle...
GN 605-M16-50-VRN
M16
50
10.7
1.00
8.0
43800
0.0590
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 606 AN - Stainless Steel - Ball point screws , Type AN, full ball
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Type A, Full ball
Ganter
19.06.2024
GN 606 BN - Stainless Steel - Ball point screws , Type BN, flat ball
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Type B, Flat ball
Ganter
19.06.2024
GN 606 A - Ball point screws, Type A, full ball
Elesa+Ganter
21.06.2024
GN 606 B - Ball point screws, Type B, flat ball
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Type V, Flat ball, with swivel limiting stop
Ganter
19.06.2024
GN 605 - Ball Point Screws, Type VR, Flat ball, with swivel limiting stop, ...
Ganter
19.06.2024
GN 606 VRN - Stainless Steel - Ball point screws , Type VRN, flat ball, wit...
Elesa+Ganter
21.06.2024
GN 606 VN - Stainless Steel - Ball point screws , Type VN, flat ball, with ...
Elesa+Ganter
21.06.2024
GN 606 V - Ball point screws, Type V, flat ball, with swivel limiting stop
Elesa+Ganter
21.06.2024
GN 606 VR - Ball point screws, Type VR, flat ball, with swivel limiting sto...
Elesa+Ganter
21.06.2024
DIN 444 NI - Stainless Steel-Swing bolts
Ganter
19.06.2024
DIN 6379 - Studs
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表