您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
SFM-R Steel Dome Head - Blind Rivet Nut Knurled
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Knurled
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_knurled/sfm_r_st_fk.prj},{NB=Blind Rivet Nut knurled 10842060500 (l_2.5)},{NEW=1},{ARTNR=10842060500},{BEZ=SFM-R Steel Dome head},{FORM=l},{KB=2.5},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=C4C [1.0303]},{AU=offen},{KO=Flachkopf},{DIN=xxx},{D=9.0},{DB1=9.100},{DB2=xxx},{G=M6},{KB1=2.5},{KB2=5.0},{SL1=18.0},{HK=1.50},{DK=13.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=4.67},{KGS=MIN},{M=},{MIN=24.000},{ZTN=73181900},{EAN=},{ECLS=},{INFOPDF=PDF},{SL2=10.000},{AD=0.0},{AZ=15000},{G1=6.000},{SW=},{SLG=},{EG=},{EO=},{EL=},{EKB=},{ELD=},{EBT=},{EA=},{EB=},{EC=},{ED2=},{ED=},{EE=},{EF=},{EH=},{EGL=},{ET=},{EARL=},{EBHA=},{EEA=},{EAA=},{EVA=},{EEHS=},{EES=},{EAS=},{EVS=},{EHEE=},{EEE=},{EAE=},{EVE=},{EBS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
Blind Rivet Nut Knurled 1...
10842040200
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
6.0
6.100
M4
0.3
2.0
10.5
1.00
9.0
73181900
Blind Rivet Nut Knurled 1...
10842040250
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
6.0
6.100
M4
0.5
2.5
9.5
0.80
9.0
1.280
500
73181900
4016111933621
Blind Rivet Nut Knurled 1...
10842050250
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
7.0
7.100
M5
0.3
2.5
12.0
1.00
10.0
73181900
Blind Rivet Nut Knurled 1...
10842050300
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
7.0
7.100
M5
0.5
3.0
12.0
1.00
10.0
1.950
500
73181900
4016111933676
Blind Rivet Nut Knurled 1...
10842050500
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
7.0
7.100
M5
2.5
5.0
15.5
1.00
10.0
1.910
500
73181900
4016111933720
23110812
Blind Rivet Nut Knurled 1...
10842060250
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
9.0
9.100
M6
0.3
2.5
14.5
1.50
13.0
73181900
23110812
Blind Rivet Nut Knurled 1...
10842060300
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
9.0
9.100
M6
0.5
3.0
14.5
1.50
13.0
4.200
500
73181900
4016111933768
Blind Rivet Nut Knurled 1...
10842060500
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
9.0
9.100
M6
2.5
5.0
18.0
1.50
13.0
73181900
Blind Rivet Nut Knurled 1...
10842060550
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
9.0
9.100
M6
3.5
5.5
17.5
1.50
13.0
4.670
500
73181900
4016111933812
Blind Rivet Nut Knurled 1...
10842080300
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
11.0
11.100
M8
0.5
3.0
16.0
1.50
16.0
6.420
250
73181900
4016111933867
Blind Rivet Nut Knurled 1...
10842080350
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
11.0
11.100
M8
0.5
3.5
17.0
1.50
15.5
73181900
Blind Rivet Nut Knurled 1...
10842080500
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
11.0
11.100
M8
3.5
5.0
19.5
1.50
15.5
73181900
Blind Rivet Nut Knurled 1...
10842080550
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
11.0
11.100
M8
3.0
5.5
18.5
1.50
16.0
7.030
250
73181900
4016111933911
Blind Rivet Nut Knurled 1...
10842100300
HONSEL blind rivet nut SF...
Galvanized steel
C4C [1.0303]
Open
Dome Head
13.0
13.100
M10
1.0
3.0
20.5
2.00
19.0
10.500
250
73181900
4016111933942
Blind Rivet Nut Knurled 1...
10842100450
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
13.0
13.100
M10
1.0
4.5
19.5
2.00
17.5
11.400
250
73181900
4016111933966
23110812
Blind Rivet Nut Knurled 1...
10842100550
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
13.0
13.100
M10
4.0
5.5
22.0
2.00
17.5
73181900
23110812
Blind Rivet Nut Knurled 1...
10842120400
SFM-R Steel Dome Head
Galvanized steel
C4C [1.0303]
Open
Dome Head
16.0
16.100
M12
1.0
4.0
23.0
2.20
22.0
19.340
100
73181900
4016111933980
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表