您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
BM-120 - Threaded Spring Plungers - Thread Locking Element
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Threaded Spring Plungers - Thread Locking Element
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020600/p190250/bm-120.prj},{NB=BM-180},{PN=BM-180},{AMERSID=1102564},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Standard},{ENDFORCEINITIAL=75},{ENDFORCEFINAL=115},{A=M12 x 1.75},{B=8.00},{C=22},{D=2.5},{A1=12.000},{PITCHHELIXSPIRAL=1.750},{STATEEXTRUDE1=S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
ENDFORCEINITIAL
End Force Initial
ⁿ/ₐ
ENDFORCEFINAL
End Force Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Ball Diameter
[mm]
C
C Body Length
[mm]
D
D Ball Offset
[mm]
BM-120
BM-120
1102540
-
-
Standard
4
10
M4 x 0.7
2.50
9
0.8
BM-130
BM-130
1102544
-
-
Standard
2
6
M6 x 1.0
3.50
14
1.0
BM-125
BM-125
1102542
-
-
Standard
9
13
M6 x 1.0
3.50
14
1.0
BM-135
BM-135
1102546
-
-
Standard
28
40
M6 x 1.0
3.50
14
1.0
BM-145
BM-145
1102550
-
-
Standard
5
10
M8 x 1.25
5.00
16
1.5
BM-140
BM-140
1102548
-
-
Standard
15
30
M8 x 1.25
5.00
16
1.5
BM-150
BM-150
1102552
-
-
Standard
40
60
M8 x 1.25
5.00
16
1.5
BM-160
BM-160
1102556
-
-
Standard
8
15
M10 x 1.50
6.00
19
2.0
BM-155
BM-155
1102554
-
-
Standard
20
35
M10 x 1.50
6.00
19
2.0
BM-165
BM-165
1102558
-
-
Standard
60
90
M10 x 1.50
6.00
19
2.0
BM-175
BM-175
1102562
-
-
Standard
75
20
M12 x 1.75
8.00
22
2.5
BM-170
BM-170
1102560
-
-
Standard
30
55
M12 x 1.75
8.00
22
2.5
BM-180
BM-180
1102564
-
-
Standard
75
115
M12 x 1.75
8.00
22
2.5
BM-120N
BM-120N
1102541
-
-
Locking Element
4
10
M4 x 0.7
2.50
9
0.8
BM-130N
BM-130N
1102545
-
-
Locking Element
2
6
M6 x 1.0
3.50
14
1.0
BM-125N
BM-125N
1102543
-
-
Locking Element
9
13
M6 x 1.0
3.50
14
1.0
BM-135N
BM-135N
1102547
-
-
Locking Element
28
40
M6 x 1.0
3.50
14
1.0
BM-145N
BM-145N
1102551
-
-
Locking Element
5
10
M8 x 1.25
5.00
16
1.5
BM-140N
BM-140N
1102549
-
-
Locking Element
15
30
M8 x 1.25
5.00
16
1.5
BM-150N
BM-150N
1102553
-
-
Locking Element
40
60
M8 x 1.25
5.00
16
1.5
BM-160N
BM-160N
1102557
-
-
Locking Element
8
15
M10 x 1.50
6.00
19
2.0
BM-155N
BM-155N
1102555
-
-
Locking Element
20
35
M10 x 1.50
6.00
19
2.0
BM-165N
BM-165N
1102559
-
-
Locking Element
60
90
M10 x 1.50
6.00
19
2.0
BM-175N
BM-175N
1102563
-
-
Locking Element
75
20
M12 x 1.75
8.00
22
2.5
BM-170N
BM-170N
1102561
-
-
Locking Element
30
55
M12 x 1.75
8.00
22
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表