您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10342 - Flat washers without chamfer, large outside diameter, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 10342 Flat washers without chamfer, large outside diameter
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_10342/bn_10342.prj},{NB=BN 10342 3061831 flat washer 8x25},{CNSORDERNO=3061831},{BNARTNR=3061831},{BNMAT=INOX A2},{CNSMAT=INOX A2},{D=8.000},{DA=8.4},{DW=25},{H=1.5},{BNNORM1=},{BNNORM2=},{BNNORM3=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min. H14
[mm]
DW
Outer diameter max. h15
[mm]
H
Height ±0.2
[mm]
BN 10342 3061812 flat was...
3061812
Stainless steel A2
4.000
4.3
15
1.0
BN 10342 3061813 flat was...
3061813
Stainless steel A2
4.000
4.3
20
1.0
BN 10342 3061814 flat was...
3061814
Stainless steel A2
4.000
4.3
25
1.0
BN 10342 3061815 flat was...
3061815
Stainless steel A2
5.000
5.3
15
1.5
BN 10342 3061817 flat was...
3061817
Stainless steel A2
5.000
5.3
20
1.5
BN 10342 3061818 flat was...
3061818
Stainless steel A2
5.000
5.3
25
1.5
BN 10342 3061822 flat was...
3061822
Stainless steel A2
5.000
5.3
30
1.5
BN 10342 3061824 flat was...
3061824
Stainless steel A2
6.000
6.4
20
1.5
BN 10342 3061825 flat was...
3061825
Stainless steel A2
6.000
6.4
25
1.5
BN 10342 3061826 flat was...
3061826
Stainless steel A2
6.000
6.4
30
1.5
BN 10342 3061827 flat was...
3061827
Stainless steel A2
6.000
6.4
35
1.5
BN 10342 3061828 flat was...
3061828
Stainless steel A2
6.000
6.4
40
1.5
BN 10342 3061829 flat was...
3061829
Stainless steel A2
8.000
8.4
20
1.5
BN 10342 3061831 flat was...
3061831
Stainless steel A2
8.000
8.4
25
1.5
BN 10342 3061832 flat was...
3061832
Stainless steel A2
8.000
8.4
30
1.5
BN 10342 3061834 flat was...
3061834
Stainless steel A2
8.000
8.4
35
1.5
BN 10342 3061836 flat was...
3061836
Stainless steel A2
8.000
8.4
40
1.5
BN 10342 3061838 flat was...
3061838
Stainless steel A2
10.000
10.5
25
1.5
BN 10342 3061839 flat was...
3061839
Stainless steel A2
10.000
10.5
30
1.5
BN 10342 3061840 flat was...
3061840
Stainless steel A2
10.000
10.5
35
1.5
BN 10342 3061842 flat was...
3061842
Stainless steel A2
10.000
10.5
40
1.5
BN 10342 3061843 flat was...
3061843
Stainless steel A2
10.000
10.5
45
1.5
BN 10342 3061844 flat was...
3061844
Stainless steel A2
10.000
10.5
50
1.5
BN 10342 3061845 flat was...
3061845
Stainless steel A2
12.000
12.5
30
1.5
BN 10342 3061846 flat was...
3061846
Stainless steel A2
12.000
12.5
35
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表