您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1373 - Split spring lock washers for screws with cylindrical head (DIN 7980), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 1373, BN 774 Spring lock washers for screws with cylindrical head
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_1373_774/bn_1373.prj},{NB=BN 1373 1224697 split spring lock washer 14 },{CNSORDERNO=1224697},{BNARTNR=1224697},{BNNORM1=DIN 7980},{BNMAT=Federstahl 430-530 HV},{CNSMAT=Federstahl 430-530 HV},{BNSURFACE=schwarz},{D=M14},{DA=14.7},{DW=21.100},{H=3.000},{R=1.000},{D1=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread max.
ⁿ/ₐ
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Outer diameter of bearing face
[mm]
H
Height
[mm]
R
Radius
[mm]
BN 1373 1144766 split spr...
1144766
DIN 7980
Spring steel 430-530 HV
black
M3
3.4
5.600
1.000
0.200
BN 1373 1144774 split spr...
1144774
DIN 7980
Spring steel 430-530 HV
black
M4
4.4
7.000
1.200
0.200
BN 1373 1144782 split spr...
1144782
DIN 7980
Spring steel 430-530 HV
black
M5
5.4
8.800
1.600
0.200
BN 1373 1144790 split spr...
1144790
DIN 7980
Spring steel 430-530 HV
black
M6
6.5
9.900
1.600
0.300
BN 1373 1144804 split spr...
1144804
DIN 7980
Spring steel 430-530 HV
black
M8
8.5
12.700
2.000
0.500
BN 1373 1144812 split spr...
1144812
DIN 7980
Spring steel 430-530 HV
black
M10
10.7
16.000
2.500
0.800
BN 1373 1144820 split spr...
1144820
DIN 7980
Spring steel 430-530 HV
black
M12
12.7
18.000
2.500
0.800
BN 1373 1224697 split spr...
1224697
DIN 7980
Spring steel 430-530 HV
black
M14
14.7
21.100
3.000
1.000
BN 1373 1144839 split spr...
1144839
DIN 7980
Spring steel 430-530 HV
black
M16
17.0
24.400
3.500
1.000
BN 1373 1224700 split spr...
1224700
DIN 7980
Spring steel 430-530 HV
black
M18
19.0
26.400
3.500
1.000
BN 1373 1144847 split spr...
1144847
DIN 7980
Spring steel 430-530 HV
black
M20
21.2
30.600
4.500
1.000
BN 1373 1224719 split spr...
1224719
DIN 7980
Spring steel 430-530 HV
black
M22
23.5
32.900
4.500
1.000
BN 1373 1144855 split spr...
1144855
DIN 7980
Spring steel 430-530 HV
black
M24
25.5
35.900
5.000
1.600
BN 1373 1224727 split spr...
1224727
DIN 7980
Spring steel 430-530 HV
black
M27
28.5
38.900
5.000
1.600
BN 1373 1224735 split spr...
1224735
DIN 7980
Spring steel 430-530 HV
black
M30
31.7
44.100
6.000
1.600
BN 1373 1224751 split spr...
1224751
DIN 7980
Spring steel 430-530 HV
black
M36
37.7
52.200
7.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表