您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14188 - Adjustable handles with black-oxide steel boss (Elesa® MR.A), grey RAL 7031
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.20 Lever handles with internal thread, adjustable
BN-14185-14186-14188 Adjustable handles
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_20/bn_14185_14186_14188/bn_14188.prj},{NB=BN 14188 1470000 adjustable handle 42004},{CNSORDERNO=1470000},{BNARTNR=1470000},{BNNORM1=Elesa® MR.A},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=grau RAL 7031},{BUCHSEDE=Steel},{CODE=42004},{DESCRIPTION=MR.80 A-8 Grigio},{TYP=MR.80 A-8-C31},{DIM01=80},{DIM02=92},{DIM03=28},{DIM04=54},{DIM05=59.5},{DIM06=45},{DIM07=10},{DIM08=22},{DIM09=19},{DIM10=8},{DIM11=-},{DIM12=20},{DIM13=24},{MATERIAL=Acciaio},{WEIGHT=56},{D=8.000},{NDM=8.000},{KDM=6.647},{DX=10.000},{HX=4.000},{TRAVEL=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BUCHSEDE
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYP
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H.
[mm]
DIM05
h1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
dH7
[mm]
DIM11
d6H
ⁿ/ₐ
DIM12
h
[mm]
DIM13
z
ⁿ/ₐ
WEIGHT
Weight
[mm]
BN 14188 1282409 adjustab...
1282409
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41104
MR.40 A-5-C31
42
50
18
32
36.5
29
6
14
12
5
-
10
18
14
BN 14188 1469894 adjustab...
1469894
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41124
MR.40 A-M4-C31
42
50
18
32
36.5
29
6
14
12
-
M4
10
18
14
BN 14188 1469916 adjustab...
1469916
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41134
MR.40 A-M5-C31
42
50
18
32
36.5
29
6
14
12
-
M5
10
18
14
BN 14188 1469924 adjustab...
1469924
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41144
MR.40 A-M6-C31
42
50
18
32
36.5
29
6
14
12
-
M6
10
18
13
BN 14188 1469967 adjustab...
1469967
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41404
MR.63 A-6-C31
63
73
23
43
47.0
36
8
17
15
6
-
15
20
25
BN 14188 1469975 adjustab...
1469975
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41414
MR.63 A-M6-C31
63
73
23
43
47.0
36
8
17
15
-
M6
12
20
27
BN 14188 1469983 adjustab...
1469983
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
41424
MR.63 A-M8-C31
63
73
23
43
47.0
36
8
17
15
-
M8
12
20
24
BN 14188 1470000 adjustab...
1470000
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42004
MR.80 A-8-C31
80
92
28
54
59.5
45
10
22
19
8
-
20
24
56
BN 14188 1283286 adjustab...
1283286
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42114
MR.80 A-M8-C31
80
92
28
54
59.5
45
10
22
19
-
M8
17
24
57
BN 14188 1283294 adjustab...
1283294
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42124
MR.80 A-M10-C31
80
92
28
54
59.5
45
10
22
19
-
M10
17
24
54
BN 14188 1283324 adjustab...
1283324
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42134
MR.80 A-M12-C31
80
92
28
54
59.5
45
10
22
19
-
M12
17
24
48
BN 14188 1283464 adjustab...
1283464
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42404
MR.100 A-10-C31
100
114
33
65
70.5
53
12
25
25
10
-
25
28
114
BN 14188 1283502 adjustab...
1283502
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42504
MR.100 A-M10-C31
100
114
33
65
70.5
53
12
25
25
-
M10
20
28
114
BN 14188 1470159 adjustab...
1470159
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42514
MR.100 A-M12-C31
100
114
33
65
70.5
53
12
25
25
-
M12
20
28
112
BN 14188 1470167 adjustab...
1470167
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42524
MR.100 A-M14-C31
100
114
33
65
70.5
53
12
25
25
-
M14
20
28
104
BN 14188 1470175 adjustab...
1470175
Elesa® MR.A
Thermoplastic reinforced ...
grey RAL 7031
Steel
42534
MR.100 A-M16-C31
100
114
33
65
70.5
53
12
25
25
-
M16
20
28
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表