您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1581 - Pozi Flat countersunk head chipboard screws form Z, partially threaded (SPAX®), steel case-hardened, zinc plated blue/WIROX®, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 1581, BN 3548 Pozi Flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_1581_3548/bn_1581.prj},{NB=BN 1581 1347527 flat countersunk head chipboard screw 4.5x45},{CNSORDERNO=1347527},{BNARTNR=1347527},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau/WIROX® mit Gleitschicht},{D1=4.5},{P=2.000},{L=45.0},{D2=8.800},{K=2.700},{B=30.000},{A=2.000},{R=1.600},{MZ=4.400},{TZ=2.510},{Y=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter
[mm]
K
Head height max.
[mm]
B
b
[mm]
BN 1581 1347381 flat coun...
1347381
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
30.0
7.000
2.100
18.000
BN 1581 1347403 flat coun...
1347403
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
35.0
7.000
2.100
23.000
BN 1581 1347411 flat coun...
1347411
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
40.0
7.000
2.100
23.000
BN 1581 3809830 flat coun...
3809830
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
45.0
7.000
2.100
30.000
BN 1581 5504833 flat coun...
5504833
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
3.5
2.400
1.600
50.0
7.000
2.100
32.000
BN 1581 1347446 flat coun...
1347446
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
30.0
8.000
2.400
18.000
BN 1581 1347454 flat coun...
1347454
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
35.0
8.000
2.400
23.000
BN 1581 1347462 flat coun...
1347462
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
40.0
8.000
2.400
23.000
BN 1581 1347470 flat coun...
1347470
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
45.0
8.000
2.400
30.000
BN 1581 1347489 flat coun...
1347489
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
50.0
8.000
2.400
32.000
BN 1581 3373593 flat coun...
3373593
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
55.0
8.000
2.400
32.000
BN 1581 1476947 flat coun...
1476947
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
60.0
8.000
2.400
35.000
BN 1581 5504837 flat coun...
5504837
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
70.0
8.000
2.400
50.000
BN 1581 3373596 flat coun...
3373596
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.0
2.800
1.800
80.0
8.000
2.400
50.000
BN 1581 1347500 flat coun...
1347500
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
35.0
8.800
2.700
25.000
BN 1581 1347519 flat coun...
1347519
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
40.0
8.800
2.700
25.000
BN 1581 1347527 flat coun...
1347527
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
45.0
8.800
2.700
30.000
BN 1581 1347535 flat coun...
1347535
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
50.0
8.800
2.700
32.000
BN 1581 1476955 flat coun...
1476955
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
55.0
8.800
2.700
37.000
BN 1581 1347543 flat coun...
1347543
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
60.0
8.800
2.700
37.000
BN 1581 1347551 flat coun...
1347551
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
70.0
8.800
2.700
42.000
BN 1581 1347578 flat coun...
1347578
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
4.5
3.100
2.000
80.0
8.800
2.700
59.000
BN 1581 1347586 flat coun...
1347586
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
5.0
3.500
2.200
40.0
9.700
2.900
27.000
BN 1581 1347594 flat coun...
1347594
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
5.0
3.500
2.200
45.0
9.700
2.900
30.000
BN 1581 1347608 flat coun...
1347608
SPAX®
Steel case-hardened
zinc plated blue/WIROX®, ...
5.0
3.500
2.200
50.0
9.700
2.900
32.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表