您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20409 - Wire holders (Panduit®), PA 6.6, natural
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20409, BN 20410 Wire holders
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20409_20410/bn_20409.prj},{NB=BN 20409 3808833 wire holder VWS3775-C},{CNSORDERNO=3808833},{BNARTNR=3808833},{BNNORM1=Panduit®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur},{B=14.5},{A=26.7},{MBD=9.5x19.1},{BD=4.7},{KL=2},{NRCODE=VWS3775-C},{D=19.1},{M=23.4},{I=2.5},{J=9.525}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
MBD
Ø max.
ⁿ/ₐ
BD
Drill diameter
[mm]
KL
Clamping length
[mm]
NRCODE
Code
ⁿ/ₐ
D
[mm]
M
[mm]
I
[mm]
J
[mm]
BN 20409 3808831 wire hol...
3808831
Panduit®
Polyamide PA 6.6
natural
14.5
20.3
9.5x12.7
4.7
2
VWS3750-C
12.7
17.0
2.3
9.525
BN 20409 3808832 wire hol...
3808832
Panduit®
Polyamide PA 6.6
natural
14.5
20.3
9.5x12.7
4.7
2
VWS3750-M
12.7
17.0
2.3
9.525
BN 20409 3808833 wire hol...
3808833
Panduit®
Polyamide PA 6.6
natural
14.5
26.7
9.5x19.1
4.7
2
VWS3775-C
19.1
23.4
2.5
9.525
BN 20409 3808834 wire hol...
3808834
Panduit®
Polyamide PA 6.6
natural
14.5
26.7
9.5x19.1
4.7
2
VWS3775-M
19.1
23.4
2.5
9.525
BN 20409 3808835 wire hol...
3808835
Panduit®
Polyamide PA 6.6
natural
19.1
33.8
12.7x25.4
4.7
2
VWS50100-C
25.4
31.0
3.3
12.700
BN 20409 3808836 wire hol...
3808836
Panduit®
Polyamide PA 6.6
natural
19.1
33.8
12.7x25.4
4.7
2
VWS50100-M
25.4
31.0
3.3
12.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表