您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 330 - Slotted cheese head machine screws (DIN 84 A; ~ISO 1207), 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 328, BN 330, BN 20239, BN 332 Slotted cheese head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_328_330_20239_332/bn_330.prj},{NB=BN 330 1123920 slotted cheese head machine screw M3.5x40},{BNARTNR=1123920},{CNSORDERNO=1123920},{BNNORM1=DIN 84 A},{BNNORM2=~ISO 1207},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=3.500},{P=0.600},{L=40.000},{A=1.200},{BX=38.000},{DK=6.000},{DA=4.100},{K=2.400},{N=1.000},{R=0.100},{T=1.000},{W=1.000},{X=1.500},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
DA
max.
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature min.
[mm]
W
min.
[mm]
X
max.
[mm]
BN 330 1431935 slotted ch...
1431935
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
2.000
0.700
1.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1431943 slotted ch...
1431943
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
3.000
0.700
2.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1431951 slotted ch...
1431951
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
4.000
0.700
3.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1431978 slotted ch...
1431978
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
5.000
0.700
4.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1431986 slotted ch...
1431986
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
6.000
0.700
5.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1431994 slotted ch...
1431994
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
8.000
0.700
7.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1432001 slotted ch...
1432001
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
10.000
0.700
9.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 1432028 slotted ch...
1432028
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
12.000
0.700
11.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 3646088 slotted ch...
3646088
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
16.000
0.700
15.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 3646089 slotted ch...
3646089
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
1.600
1.171
0.350
20.000
0.700
19.300
3.000
2.000
1.000
0.400
0.100
0.450
0.400
0.900
BN 330 3056130 slotted ch...
3056130
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
2.000
0.800
1.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122754 slotted ch...
1122754
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
0.800
2.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122762 slotted ch...
1122762
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
0.800
3.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122770 slotted ch...
1122770
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
0.800
4.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122789 slotted ch...
1122789
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
0.800
5.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122797 slotted ch...
1122797
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
0.800
7.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122800 slotted ch...
1122800
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
0.800
9.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122819 slotted ch...
1122819
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
12.000
0.800
11.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122827 slotted ch...
1122827
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
14.000
0.800
13.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122835 slotted ch...
1122835
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
16.000
0.800
15.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122843 slotted ch...
1122843
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
18.000
0.800
17.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122851 slotted ch...
1122851
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
20.000
0.800
19.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122878 slotted ch...
1122878
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
22.000
0.800
21.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122886 slotted ch...
1122886
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
25.000
0.800
24.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 330 1122894 slotted ch...
1122894
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated blue
2.000
1.509
0.400
28.000
0.800
27.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
26.01.2023
BN 357 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 2009...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 429 - Slotted set screws with cone point (DIN 553; ISO 7434), 14 H / 22 ...
Bossard Catalog
31.10.2023
BN 433 - Slotted set screws partially threaded with chamfered end (DIN 427;...
Bossard Catalog
31.10.2023
BN 2100 - Hex socket flat countersunk head screws fully threaded (ISO 10642...
Bossard Catalog
31.10.2023
BN 665 - Slotted set screws with cone point (DIN 553; ISO 7434), A1, stainl...
Bossard Catalog
26.01.2023
BN 109 - Hex nuts ~0,8d (DIN 934), cl. 6, zinc plated blue
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 363 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 2009...
Bossard Catalog
31.10.2023
BN 650 - Slotted cheese head machine screws (DIN 84 A; ISO 1207), A2, stain...
Bossard Catalog
26.01.2023
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表