您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 3320 Hex stand-offs with internal thread on both sides
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_70/bn_3320/bn_3320.prj},{NB=BN 3320 1544950 hex stand-off M4x20},{CNSORDERNO=1544950},{BNARTNR=1544950},{BNNORM1=},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=4.000},{P=0.700},{L=20.000},{B1=0.000},{S=7.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
min.
[mm]
S
h11
[mm]
BN 3320 1544551 hex stand...
1544551
Brass
nickel plated
2.000
1.509
0.400
5.000
5.000
4.000
BN 3320 1544578 hex stand...
1544578
Brass
nickel plated
2.000
1.509
0.400
6.000
6.000
4.000
BN 3320 1544586 hex stand...
1544586
Brass
nickel plated
2.000
1.509
0.400
8.000
8.000
4.000
BN 3320 1544594 hex stand...
1544594
Brass
nickel plated
2.000
1.509
0.400
10.000
10.000
4.000
BN 3320 1544608 hex stand...
1544608
Brass
nickel plated
2.000
1.509
0.400
12.000
12.000
4.000
BN 3320 1544616 hex stand...
1544616
Brass
nickel plated
2.000
1.509
0.400
14.000
14.000
4.000
BN 3320 1544624 hex stand...
1544624
Brass
nickel plated
2.000
1.509
0.400
16.000
16.000
4.000
BN 3320 1380273 hex stand...
1380273
Brass
nickel plated
3.000
2.387
0.500
5.000
5.000
5.500
BN 3320 1382691 hex stand...
1382691
Brass
nickel plated
3.000
2.387
0.500
6.000
6.000
5.500
BN 3320 1382705 hex stand...
1382705
Brass
nickel plated
3.000
2.387
0.500
8.000
8.000
5.500
BN 3320 1382713 hex stand...
1382713
Brass
nickel plated
3.000
2.387
0.500
10.000
10.000
5.500
BN 3320 1382721 hex stand...
1382721
Brass
nickel plated
3.000
2.387
0.500
12.000
12.000
5.500
BN 3320 1382748 hex stand...
1382748
Brass
nickel plated
3.000
2.387
0.500
14.000
14.000
5.500
BN 3320 5403152 hex stand...
5403152
Brass
nickel plated
3.000
2.387
0.500
15.000
15.000
5.500
BN 3320 1382756 hex stand...
1382756
Brass
nickel plated
3.000
2.387
0.500
16.000
16.000
5.500
BN 3320 1382764 hex stand...
1382764
Brass
nickel plated
3.000
2.387
0.500
18.000
18.000
5.500
BN 3320 1382772 hex stand...
1382772
Brass
nickel plated
3.000
2.387
0.500
20.000
7.000
5.500
BN 3320 1382780 hex stand...
1382780
Brass
nickel plated
3.000
2.387
0.500
25.000
7.000
5.500
BN 3320 1382799 hex stand...
1382799
Brass
nickel plated
3.000
2.387
0.500
30.000
7.000
5.500
BN 3320 1382802 hex stand...
1382802
Brass
nickel plated
3.000
2.387
0.500
35.000
7.000
5.500
BN 3320 1382810 hex stand...
1382810
Brass
nickel plated
3.000
2.387
0.500
40.000
7.000
5.500
BN 3320 1382829 hex stand...
1382829
Brass
nickel plated
3.000
2.387
0.500
45.000
7.000
5.500
BN 3320 1383175 hex stand...
1383175
Brass
nickel plated
3.000
2.387
0.500
50.000
7.000
5.500
BN 3320 1383183 hex stand...
1383183
Brass
nickel plated
3.000
2.387
0.500
55.000
7.000
5.500
BN 3320 1383191 hex stand...
1383191
Brass
nickel plated
3.000
2.387
0.500
60.000
7.000
5.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表