您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55560 - Ball-ended thrust screws headless, with hex socket, round ball (Halder; EH 22720.), stainless steel 1.4305
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.30 Ball-ended thrust screws
BN 55560 Ball-ended thrust screws headless, with hex socket, round ball
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_30/bn_55560/bn_55560_asmtab.prj},{NB=BN 55560 7900541 ball-ended thrust screw M8x13.2 18},{CNSORDERNO=7900541 },{BNARTNR=7900541 },{BNNORM1=HALDER EH 22720.},{CNSMAT=INOX 1.4305},{BNMAT=INOX 1.4305},{BNSURFACE=},{BESTNR=22720.0782},{D1=M8},{DNDM=8.000},{DKDM=6.466},{L1=13.2},{KG=5.5},{SW=4.0},{BESTA=15.0},{G=2.8},{L6=0.900},{A=1.550},{D4=6.250},{T=4.000},{VERS=18.000},{PPATH=bn_55560_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
Max. load capacity for static load/max.
ⁿ/ₐ
G
Weight
[g]
BN 55560 7900521 ball-end...
7900521
HALDER EH 22720.
Stainless steel 1.4305
22720.0747
M3
5.0
1.5
1.5
2.5
0.1
BN 55560 7900522 ball-end...
7900522
HALDER EH 22720.
Stainless steel 1.4305
22720.0748
M3
7.5
1.5
1.5
2.5
0.2
BN 55560 7900523 ball-end...
7900523
HALDER EH 22720.
Stainless steel 1.4305
22720.0749
M3
10.0
1.5
1.5
2.5
0.3
BN 55560 7900524 ball-end...
7900524
HALDER EH 22720.
Stainless steel 1.4305
22720.0750
M4
6.0
2.5
2.0
3.5
0.3
BN 55560 7900525 ball-end...
7900525
HALDER EH 22720.
Stainless steel 1.4305
22720.0752
M4
8.0
2.5
2.0
3.5
0.4
BN 55560 7900526 ball-end...
7900526
HALDER EH 22720.
Stainless steel 1.4305
22720.0754
M4
10.0
2.5
2.0
3.5
0.6
BN 55560 7900527 ball-end...
7900527
HALDER EH 22720.
Stainless steel 1.4305
22720.0756
M4
12.0
2.5
2.0
3.5
0.7
BN 55560 7900528 ball-end...
7900528
HALDER EH 22720.
Stainless steel 1.4305
22720.0758
M4
16.0
2.5
2.0
3.5
1.0
BN 55560 7900529 ball-end...
7900529
HALDER EH 22720.
Stainless steel 1.4305
22720.0760
M5
8.0
3.0
2.5
4.5
0.6
BN 55560 7900530 ball-end...
7900530
HALDER EH 22720.
Stainless steel 1.4305
22720.0761
M5
10.0
3.0
2.5
4.5
0.9
BN 55560 7900531 ball-end...
7900531
HALDER EH 22720.
Stainless steel 1.4305
22720.0762
M5
12.0
3.0
2.5
4.5
1.0
BN 55560 7900532 ball-end...
7900532
HALDER EH 22720.
Stainless steel 1.4305
22720.0763
M5
16.0
3.0
2.5
4.5
1.5
BN 55560 7900533 ball-end...
7900533
HALDER EH 22720.
Stainless steel 1.4305
22720.0764
M5
20.0
3.0
2.5
4.5
2.0
BN 55560 7900534 ball-end...
7900534
HALDER EH 22720.
Stainless steel 1.4305
22720.0765
M5
25.0
3.0
2.5
4.5
2.6
BN 55560 7900535 ball-end...
7900535
HALDER EH 22720.
Stainless steel 1.4305
22720.0770
M6
10.8
4.0
3.0
9.0
1.3
BN 55560 7900536 ball-end...
7900536
HALDER EH 22720.
Stainless steel 1.4305
22720.0772
M6
12.8
4.0
3.0
9.0
1.6
BN 55560 7900537 ball-end...
7900537
HALDER EH 22720.
Stainless steel 1.4305
22720.0774
M6
16.8
4.0
3.0
9.0
2.3
BN 55560 7900538 ball-end...
7900538
HALDER EH 22720.
Stainless steel 1.4305
22720.0775
M6
20.8
4.0
3.0
9.0
3.0
BN 55560 7900539 ball-end...
7900539
HALDER EH 22720.
Stainless steel 1.4305
22720.0776
M6
25.8
4.0
3.0
9.0
3.8
BN 55560 7900540 ball-end...
7900540
HALDER EH 22720.
Stainless steel 1.4305
22720.0780
M8
11.2
5.5
4.0
15.0
2.5
BN 55560 7900541 ball-en...
7900541
HALDER EH 22720.
Stainless steel 1.4305
22720.0782
M8
13.2
5.5
4.0
15.0
2.8
BN 55560 7900542 ball-end...
7900542
HALDER EH 22720.
Stainless steel 1.4305
22720.0783
M8
17.2
5.5
4.0
15.0
4.0
BN 55560 7900543 ball-end...
7900543
HALDER EH 22720.
Stainless steel 1.4305
22720.0784
M8
21.2
5.5
4.0
15.0
5.3
BN 55560 7900544 ball-end...
7900544
HALDER EH 22720.
Stainless steel 1.4305
22720.0785
M8
26.2
5.5
4.0
15.0
6.8
BN 55560 7900545 ball-end...
7900545
HALDER EH 22720.
Stainless steel 1.4305
22720.0786
M8
31.2
5.5
4.0
15.0
8.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表