您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 65 - Hex head screws fully threaded, with metric fine thread (DIN 961; ISO 8676), cl. 8.8, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 65, BN 40072 Hex head screws fully threaded, with metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_65_40072/bn_65.prj},{NB=BN 65 1055992 hex head screw M12x1.25x25},{CNSORDERNO=1055992},{BNARTNR=1055992},{BNNORM1=DIN 961},{BNNORM2=ISO 8676},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=schwarz},{D=12.000},{P=1.250},{L=25.000},{C=0.600},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{SD1=3.200},{SLE=6.000},{SKD2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 65 1055666 hex head sc...
1055666
DIN 961
ISO 8676
Steel 8.8
black
8.000
6.773
1.000
16.000
13.000
3.000
0.600
11.600
14.380
5.300
0.400
13.000
BN 65 1055682 hex head sc...
1055682
DIN 961
ISO 8676
Steel 8.8
black
8.000
6.773
1.000
20.000
17.000
3.000
0.600
11.600
14.380
5.300
0.400
13.000
BN 65 1055704 hex head sc...
1055704
DIN 961
ISO 8676
Steel 8.8
black
8.000
6.773
1.000
25.000
22.000
3.000
0.600
11.600
14.380
5.300
0.400
13.000
BN 65 1055712 hex head sc...
1055712
DIN 961
ISO 8676
Steel 8.8
black
8.000
6.773
1.000
30.000
27.000
3.000
0.600
11.600
14.380
5.300
0.400
13.000
BN 65 3092077 hex head sc...
3092077
DIN 961
ISO 8676
Steel 8.8
black
8.000
6.773
1.000
35.000
32.000
3.000
0.600
11.600
14.380
5.300
0.400
13.000
BN 65 1055828 hex head sc...
1055828
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
18.000
14.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1055836 hex head sc...
1055836
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
20.000
16.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1055844 hex head sc...
1055844
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
22.000
18.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1055852 hex head sc...
1055852
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
25.000
21.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1055860 hex head sc...
1055860
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
30.000
26.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1055879 hex head sc...
1055879
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
35.000
31.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 3059338 hex head sc...
3059338
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.466
1.250
40.000
36.250
3.750
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1808427 hex head sc...
1808427
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.773
1.000
20.000
17.000
3.000
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1808443 hex head sc...
1808443
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.773
1.000
25.000
22.000
3.000
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1808451 hex head sc...
1808451
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.773
1.000
30.000
27.000
3.000
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1808478 hex head sc...
1808478
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.773
1.000
35.000
32.000
3.000
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 3092734 hex head sc...
3092734
DIN 961
ISO 8676
Steel 8.8
black
10.000
8.773
1.000
40.000
37.000
3.000
0.600
15.600
18.900
6.400
0.400
17.000
BN 65 1808486 hex head sc...
1808486
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.160
1.500
20.000
15.500
4.500
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1808494 hex head sc...
1808494
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.160
1.500
25.000
20.500
4.500
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1808508 hex head sc...
1808508
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.160
1.500
30.000
25.500
4.500
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1808516 hex head sc...
1808516
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.160
1.500
35.000
30.500
4.500
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1808524 hex head sc...
1808524
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.160
1.500
40.000
35.500
4.500
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1055984 hex head sc...
1055984
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.466
1.250
20.000
16.250
3.750
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1055992 hex head sc...
1055992
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.466
1.250
25.000
21.250
3.750
0.600
17.400
21.100
7.500
0.600
19.000
BN 65 1056018 hex head sc...
1056018
DIN 961
ISO 8676
Steel 8.8
black
12.000
10.466
1.250
30.000
26.250
3.750
0.600
17.400
21.100
7.500
0.600
19.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表