您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 7372 - Hex stand-offs with internal thread on both sides, PA 6.6, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 7372 Hex stand-offs with internal thread on both sides
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_70/bn_7372/bn_7372.prj},{NB=BN 7372 1078933 hexagon stand-off M3x50},{CNSORDERNO=1078933},{BNARTNR=1078933},{BNNORM1=},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{D=3.000},{P=0.500},{L=50.000},{B1=10.000},{S=6.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
[mm]
S
[mm]
BN 7372 1083562 hexagon s...
1083562
Polyamide PA 6.6
black
2.500
1.948
0.450
5.000
5.000
5.000
BN 7372 1083619 hexagon s...
1083619
Polyamide PA 6.6
black
2.500
1.948
0.450
8.000
8.000
5.000
BN 7372 1083694 hexagon s...
1083694
Polyamide PA 6.6
black
2.500
1.948
0.450
10.000
10.000
5.000
BN 7372 1083732 hexagon s...
1083732
Polyamide PA 6.6
black
2.500
1.948
0.450
12.000
12.000
5.000
BN 7372 1083783 hexagon s...
1083783
Polyamide PA 6.6
black
2.500
1.948
0.450
15.000
7.000
5.000
BN 7372 1083848 hexagon s...
1083848
Polyamide PA 6.6
black
2.500
1.948
0.450
18.000
8.500
5.000
BN 7372 1084151 hexagon s...
1084151
Polyamide PA 6.6
black
2.500
1.948
0.450
20.000
9.500
5.000
BN 7372 1434381 hexagon s...
1434381
Polyamide PA 6.6
black
2.500
1.948
0.450
25.000
10.000
5.000
BN 7372 1434403 hexagon s...
1434403
Polyamide PA 6.6
black
2.500
1.948
0.450
30.000
10.000
5.000
BN 7372 1434519 hexagon s...
1434519
Polyamide PA 6.6
black
3.000
2.387
0.500
6.000
6.000
6.000
BN 7372 5402753 hexagon s...
5402753
Polyamide PA 6.6
black
3.000
2.387
0.500
8.000
8.000
6.000
BN 7372 1434748 hexagon s...
1434748
Polyamide PA 6.6
black
3.000
2.387
0.500
10.000
10.000
6.000
BN 7372 1434764 hexagon s...
1434764
Polyamide PA 6.6
black
3.000
2.387
0.500
12.000
12.000
6.000
BN 7372 1434772 hexagon s...
1434772
Polyamide PA 6.6
black
3.000
2.387
0.500
15.000
15.000
6.000
BN 7372 1434780 hexagon s...
1434780
Polyamide PA 6.6
black
3.000
2.387
0.500
18.000
8.500
6.000
BN 7372 1434837 hexagon s...
1434837
Polyamide PA 6.6
black
3.000
2.387
0.500
20.000
9.500
6.000
BN 7372 1434853 hexagon s...
1434853
Polyamide PA 6.6
black
3.000
2.387
0.500
25.000
10.000
6.000
BN 7372 1054821 hexagon s...
1054821
Polyamide PA 6.6
black
3.000
2.387
0.500
30.000
10.000
6.000
BN 7372 1054848 hexagon s...
1054848
Polyamide PA 6.6
black
3.000
2.387
0.500
35.000
10.000
6.000
BN 7372 1054864 hexagon s...
1054864
Polyamide PA 6.6
black
3.000
2.387
0.500
40.000
10.000
6.000
BN 7372 1078925 hexagon s...
1078925
Polyamide PA 6.6
black
3.000
2.387
0.500
45.000
10.000
6.000
BN 7372 1078933 hexagon s...
1078933
Polyamide PA 6.6
black
3.000
2.387
0.500
50.000
10.000
6.000
BN 7372 1078968 hexagon s...
1078968
Polyamide PA 6.6
black
4.000
3.141
0.700
10.000
10.000
8.000
BN 7372 1078976 hexagon s...
1078976
Polyamide PA 6.6
black
4.000
3.141
0.700
12.000
12.000
8.000
BN 7372 1078984 hexagon s...
1078984
Polyamide PA 6.6
black
4.000
3.141
0.700
15.000
15.000
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 7375 - Hex stand-offs with internal and external thread, PA 6.6, black
Bossard Catalog
31.10.2023
BN 638 - Spot weld nuts type A, stainless steel A2
Bossard Catalog
02.05.2023
BN 30316 - Spot weld nuts with smooth faced flange form C, steel, plain
Bossard Catalog
26.01.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
BN 194 - Spot weld nuts type A, steel, plain
Bossard Catalog
31.10.2023
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting s...
Bossard Catalog
10.01.2024
BN 3321 - Hex stand-offs with internal and external thread, brass, nickel p...
Bossard Catalog
31.10.2023
BN 31106 - Weld nuts with smooth faced flange type C, stainless steel A2
Bossard Catalog
26.01.2023
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 1061 - Slotted cheese head machine screws (~DIN 84 A; ~ISO 1207), PA 6.6...
Bossard Catalog
31.10.2023
BN 80 - Hex head screws (~DIN 933 / ~DIN 931), PA 6.6, natural
Bossard Catalog
31.10.2023
BN 81 - Hex nuts ~0,8d (~DIN 555), PA 6.6, natural
Bossard Catalog
31.10.2023
BN 1066 - Slotted flat countersunk head machine screws (~DIN 963 A; ~ISO 20...
Bossard Catalog
31.10.2023
BN 5952 - Phillips pan washer head machine screws form H (ecosyn® fix IPH),...
Bossard Catalog
12.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表