您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80035 - Prevailing torque type hex lock nuts thin type with polyamide insert (DIN 985), cl. 6, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 161, BN 20227, BN 80035 Prevailing torque type hex lock nuts thin type with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_161_20227_80035/bn_80035.prj},{NB=BN 80035 8067856 prevailing torque type hex lock nut M8},{CNSORDERNO=8067856},{BNARTNR=8067856},{BNNORM1=DIN 985},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-gelb},{D=8.000},{P=1.250},{DA=8.750},{M=8.000},{M1=5.500},{S=13.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identifikation
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D
Gewindenenndurchmesser
[mm]
D1
Gewindekerndurchmesser
[mm]
P
Gewindesteigung
[mm]
DA
Innerer Durchmesser der Auflageflaeche max.
[mm]
M
Gesamthöhe max.
[mm]
M1
Antriebshoehe min.
[mm]
S
Schluesselweite max.
[mm]
BN 80035 8036926 prevaili...
8036926
DIN 985
Stahl 6
zinc plated yellow
3.000
2.459
0.500
3.450
4.000
2.400
5.500
BN 80035 8175357 prevaili...
8175357
DIN 985
Stahl 6
zinc plated yellow
4.000
3.242
0.700
4.600
5.000
2.900
7.000
BN 80035 8036934 prevaili...
8036934
DIN 985
Stahl 6
zinc plated yellow
5.000
4.134
0.800
5.750
5.000
3.200
8.000
BN 80035 8036942 prevaili...
8036942
DIN 985
Stahl 6
zinc plated yellow
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 80035 8067856 prevaili...
8067856
DIN 985
Stahl 6
zinc plated yellow
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 80035 8036950 prevaili...
8036950
DIN 985
Stahl 6
zinc plated yellow
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 80035 8036969 prevaili...
8036969
DIN 985
Stahl 6
zinc plated yellow
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 80035 8036977 prevaili...
8036977
DIN 985
Stahl 6
zinc plated yellow
14.000
11.835
2.000
15.100
14.000
9.500
22.000
BN 80035 8036985 prevaili...
8036985
DIN 985
Stahl 6
zinc plated yellow
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 80035 8036993 prevaili...
8036993
DIN 985
Stahl 6
zinc plated yellow
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 80035 8037019 prevaili...
8037019
DIN 985
Stahl 6
zinc plated yellow
24.000
20.752
3.000
25.900
24.000
15.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表