您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 805 - Disc springs (EN 16983; DIN 2093), serie B, spring steel, phosphated and oiled
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 804, BN 805, BN 1375 Disc springs
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_804_805_1375/bn_805.prj},{NB=BN 805 1281976 disc spring 31.5-2.15},{CNSORDERNO=1281976},{BNARTNR=1281976},{BNNORM1=EN 16983 B},{BNNORM2=DIN 2093},{BNMAT=Federstahl 42-52 HRC},{CNSMAT=Federstahl 42-52 HRC},{BNSURFACE=phosphatiert und geölt},{DE=31.500},{DI=16.300},{T=1.250},{HE=2.150},{HO=0.900},{LO=2.150},{REIHE=B},{GRUPPE=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DE
Outer diameter h12
[mm]
DI
Inside diameter H12
[mm]
T
Thickness
[mm]
HO
Height
[mm]
LO
Overall thickness
[mm]
REIHE
Serie
ⁿ/ₐ
GRUPPE
Group
ⁿ/ₐ
BN 805 1281860 disc sprin...
1281860
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
8.000
4.200
0.300
0.250
0.550
B
1
BN 805 1281879 disc sprin...
1281879
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
10.000
5.200
0.400
0.300
0.700
B
1
BN 805 1281887 disc sprin...
1281887
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
12.500
6.200
0.500
0.350
0.850
B
1
BN 805 1281895 disc sprin...
1281895
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
14.000
7.200
0.500
0.400
0.900
B
1
BN 805 1281909 disc sprin...
1281909
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
16.000
8.200
0.600
0.450
1.050
B
1
BN 805 1281917 disc sprin...
1281917
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
18.000
9.200
0.700
0.500
1.200
B
1
BN 805 1281925 disc sprin...
1281925
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
20.000
10.200
0.800
0.550
1.350
B
1
BN 805 1281933 disc sprin...
1281933
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
22.500
11.200
0.800
0.650
1.450
B
1
BN 805 1281941 disc sprin...
1281941
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
25.000
12.200
0.900
0.700
1.600
B
1
BN 805 1281968 disc sprin...
1281968
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
28.000
14.200
1.000
0.800
1.800
B
1
BN 805 1281976 disc sprin...
1281976
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
31.500
16.300
1.250
0.900
2.150
B
2
BN 805 1281984 disc sprin...
1281984
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
35.500
18.300
1.250
1.000
2.250
B
2
BN 805 1281992 disc sprin...
1281992
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
40.000
20.400
1.500
1.150
2.650
B
2
BN 805 1282018 disc sprin...
1282018
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
45.000
22.400
1.750
1.300
3.050
B
2
BN 805 1282026 disc sprin...
1282026
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
50.000
25.400
2.000
1.400
3.400
B
2
BN 805 1282034 disc sprin...
1282034
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
56.000
28.500
2.000
1.600
3.600
B
2
BN 805 1282042 disc sprin...
1282042
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
63.000
31.000
2.500
1.750
4.250
B
2
BN 805 1282050 disc sprin...
1282050
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
71.000
36.000
2.500
2.000
4.500
B
2
BN 805 1282069 disc sprin...
1282069
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
80.000
41.000
3.000
2.300
5.300
B
2
BN 805 1282077 disc sprin...
1282077
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
90.000
46.000
3.500
2.500
6.000
B
2
BN 805 1282085 disc sprin...
1282085
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
100.000
51.000
3.500
2.800
6.300
B
2
BN 805 1282093 disc sprin...
1282093
EN 16983 B
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
112.000
57.000
4.000
3.200
7.200
B
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表