您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 810 - Circlips for shafts, bulk (DIN 6799), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 809, BN 810, BN 811, BN 812 Circlips for shafts bulk
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_809_810_811_812/bn_810.prj},{NB=BN 810 1284878 circlip for shafts 6},{CNSORDERNO=1284878},{BNARTNR=1284878},{BNNORM1=DIN 6799},{BNNORM2=},{BNMAT=Federstahl 460-580 HV},{CNSMAT=Federstahl 460-580 HV},{BNSURFACE=verzinkt-blau},{D1=6.000},{D2=12.300},{S=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
BN 810 1284800 circlip fo...
1284800
DIN 6799
Spring steel 460-580 HV
zinc plated blue
1.500
4.250
0.400
BN 810 1284819 circlip fo...
1284819
DIN 6799
Spring steel 460-580 HV
zinc plated blue
1.900
4.800
0.500
BN 810 1284827 circlip fo...
1284827
DIN 6799
Spring steel 460-580 HV
zinc plated blue
2.300
6.300
0.600
BN 810 1284835 circlip fo...
1284835
DIN 6799
Spring steel 460-580 HV
zinc plated blue
3.200
7.300
0.600
BN 810 1284843 circlip fo...
1284843
DIN 6799
Spring steel 460-580 HV
zinc plated blue
4.000
9.300
0.700
BN 810 1284851 circlip fo...
1284851
DIN 6799
Spring steel 460-580 HV
zinc plated blue
5.000
11.300
0.700
BN 810 1284878 circlip fo...
1284878
DIN 6799
Spring steel 460-580 HV
zinc plated blue
6.000
12.300
0.700
BN 810 1284886 circlip fo...
1284886
DIN 6799
Spring steel 460-580 HV
zinc plated blue
7.000
14.300
0.900
BN 810 1284894 circlip fo...
1284894
DIN 6799
Spring steel 460-580 HV
zinc plated blue
8.000
16.300
1.000
BN 810 1284908 circlip fo...
1284908
DIN 6799
Spring steel 460-580 HV
zinc plated blue
9.000
18.800
1.100
BN 810 1284916 circlip fo...
1284916
DIN 6799
Spring steel 460-580 HV
zinc plated blue
10.000
20.400
1.200
BN 810 1284924 circlip fo...
1284924
DIN 6799
Spring steel 460-580 HV
zinc plated blue
12.000
23.400
1.300
BN 810 1284932 circlip fo...
1284932
DIN 6799
Spring steel 460-580 HV
zinc plated blue
15.000
29.400
1.500
BN 810 1284940 circlip fo...
1284940
DIN 6799
Spring steel 460-580 HV
zinc plated blue
19.000
37.600
1.750
BN 810 1284959 circlip fo...
1284959
DIN 6799
Spring steel 460-580 HV
zinc plated blue
24.000
44.600
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表