您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 874 - Spiral spring pins standard duty (ISO 8750; DIN 7343), steel hardened, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 874 Spiral spring pins standard duty
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_10/bn_874/bn_874.prj},{NB=BN 874 1323946 spiral spring pin 4x26},{CNSORDERNO=1323946},{BNARTNR=1323946},{BNNORM1=ISO 8750},{BNNORM2=DIN 7343},{CNSMAT=Stahl gehärtet 420-545 HV},{BNMAT=Stahl gehärtet 420-545 HV},{BNSURFACE=schwarz},{D1=4.0},{L=26},{D2=3.900},{A=1.100},{B=0.330},{D=4.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
D2
Diameter crest
[mm]
A
Point height
[mm]
B
Wing tip edge ride
[mm]
D
Diameter before the installation
[mm]
BN 874 1323075 spiral spr...
1323075
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.0
4
0.950
0.300
0.080
1.150
BN 874 1323083 spiral spr...
1323083
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.0
5
0.950
0.300
0.080
1.150
BN 874 1323091 spiral spr...
1323091
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.0
6
0.950
0.300
0.080
1.150
BN 874 1323105 spiral spr...
1323105
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.0
8
0.950
0.300
0.080
1.150
BN 874 1323148 spiral spr...
1323148
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.2
4
1.150
0.400
0.100
1.350
BN 874 1323156 spiral spr...
1323156
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.2
5
1.150
0.400
0.100
1.350
BN 874 1323164 spiral spr...
1323164
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.2
6
1.150
0.400
0.100
1.350
BN 874 1323172 spiral spr...
1323172
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.2
8
1.150
0.400
0.100
1.350
BN 874 1323210 spiral spr...
1323210
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
4
1.400
0.500
0.130
1.730
BN 874 1323229 spiral spr...
1323229
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
5
1.400
0.500
0.130
1.730
BN 874 1323237 spiral spr...
1323237
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
6
1.400
0.500
0.130
1.730
BN 874 1323245 spiral spr...
1323245
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
8
1.400
0.500
0.130
1.730
BN 874 1323253 spiral spr...
1323253
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
10
1.400
0.500
0.130
1.730
BN 874 1323261 spiral spr...
1323261
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
12
1.400
0.500
0.130
1.730
BN 874 1323288 spiral spr...
1323288
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
14
1.400
0.500
0.130
1.730
BN 874 1323296 spiral spr...
1323296
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
1.5
16
1.400
0.500
0.130
1.730
BN 874 1323318 spiral spr...
1323318
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
4
1.900
0.700
0.170
2.250
BN 874 1323326 spiral spr...
1323326
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
5
1.900
0.700
0.170
2.250
BN 874 1323334 spiral spr...
1323334
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
6
1.900
0.700
0.170
2.250
BN 874 1323342 spiral spr...
1323342
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
8
1.900
0.700
0.170
2.250
BN 874 1323350 spiral spr...
1323350
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
10
1.900
0.700
0.170
2.250
BN 874 1323369 spiral spr...
1323369
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
12
1.900
0.700
0.170
2.250
BN 874 1323377 spiral spr...
1323377
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
14
1.900
0.700
0.170
2.250
BN 874 1323385 spiral spr...
1323385
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
16
1.900
0.700
0.170
2.250
BN 874 1323393 spiral spr...
1323393
ISO 8750
DIN 7343
Steel hardened to 420-545...
black
2.0
18
1.900
0.700
0.170
2.250
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745),...
Bossard Catalog
31.10.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardene...
Bossard Catalog
31.10.2023
ISO 8748 (DIN 7344) - FN 8236 - schwarz - Clamping pins, heavy version
SFS Group Schweiz AG
17.06.2024
ISO 8750 (DIN 7343) - FN 8237 - schwarz - Clamping pins, rule model
SFS Group Schweiz AG
17.06.2024
BN 878 - Slotted spring pins light duty (ISO 13337; ~DIN 7346), steel harde...
Bossard Catalog
31.10.2023
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
BN 404 - Slotted cheese head machine screws small head, fully threaded (SN ...
Bossard Catalog
31.10.2023
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773;...
Bossard Catalog
31.10.2023
BN 29 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H...
Bossard Catalog
31.10.2023
BN 820 - Retaining rings for shafts special design with lugs (DIN 471), spr...
Bossard Catalog
31.10.2023
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 3333 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO...
Bossard Catalog
31.10.2023
BN 819 - Retaining rings for shafts standard design (DIN 471), spring steel...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表