您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4017 BUMAX 109 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
Hexagon head bolt and screw
Powered by
CAD模型選擇
{bumax/hexagon_head_bolt_and_screw/iso_4017_bumax_109.prj},{NB=4017A410020109(1)},{PARTNUMBER=4017A410020109},{D=10},{L=20},{P=1.50},{S=16},{K=6.4},{E=17.77},{W=2.1},{DW=14.63},{C=0.6},{R=0.40},{A=4.5},{Y=2.5},{DES=ISO4017 A4 M10X20 BUMAX 109},{BUMAX=bumax.png},{STANDARD= ISO 4017},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 1000},{YS=min 900},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
S
Width across flats, max
[mm]
K
Head thickness
[mm]
E
Width across corners min.
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
DW
Diameter of washer face
[mm]
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4017A406016109
4017A406016109
ISO4017 A4 M6X16 BUMAX 10...
6
16
1.00
10
4.0
11.05
0.6
ISO 4017
8.88
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A406020109
4017A406020109
ISO4017 A4 M6X20 BUMAX 10...
6
20
1.00
10
4.0
11.05
0.7
ISO 4017
8.88
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A406025109
4017A406025109
ISO4017 A4 M6X25 BUMAX 10...
6
25
1.00
10
4.0
11.05
0.8
ISO 4017
8.88
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A406030109
4017A406030109
ISO4017 A4 M6X30 BUMAX 10...
6
30
1.00
10
4.0
11.05
0.8
ISO 4017
8.88
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A408020109
4017A408020109
ISO4017 A4 M8X20 BUMAX 10...
8
20
1.25
13
5.3
14.38
1.2
ISO 4017
11.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A408022109
4017A408022109
ISO4017 A4 M8X22 BUMAX 10...
8
22
1.25
13
5.3
14.38
1.6
ISO 4017
11.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A408025109
4017A408025109
ISO4017 A4 M8X25 BUMAX 10...
8
25
1.25
13
5.3
14.38
1.6
ISO 4017
11.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A408030109
4017A408030109
ISO4017 A4 M8X30 BUMAX 10...
8
30
1.25
13
5.3
14.38
1.6
ISO 4017
11.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A408035109
4017A408035109
ISO4017 A4 M8X35 BUMAX 10...
8
35
1.25
13
5.3
14.38
1.6
ISO 4017
11.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A410020109
4017A410020109
ISO4017 A4 M10X20 BUMAX 1...
10
20
1.50
16
6.4
17.77
2.1
ISO 4017
14.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A410025109
4017A410025109
ISO4017 A4 M10X25 BUMAX 1...
10
25
1.50
16
6.4
17.77
2.6
ISO 4017
14.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A410030109
4017A410030109
ISO4017 A4 M10X30 BUMAX 1...
10
30
1.50
16
6.4
17.77
3.1
ISO 4017
14.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A410035109
4017A410035109
ISO4017 A4 M10X35 BUMAX 1...
10
35
1.50
16
6.4
17.77
3.1
ISO 4017
14.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A410040109
4017A410040109
ISO4017 A4 M10X40 BUMAX 1...
10
40
1.50
16
6.4
17.77
3.1
ISO 4017
14.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A412030109
4017A412030109
ISO4017 A4 M12X30 BUMAX 1...
12
30
1.75
18
7.5
20.03
3.8
ISO 4017
16.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A412040109
4017A412040109
ISO4017 A4 M12X40 BUMAX 1...
12
40
1.75
18
7.5
20.03
4.5
ISO 4017
16.63
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A416040109
4017A416040109
ISO4017 A4 M16X40 BUMAX 1...
16
40
2.00
24
10.0
26.75
9.0
ISO 4017
22.49
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A416045109
4017A416045109
ISO4017 A4 M16X45 BUMAX 1...
16
45
2.00
24
10.0
26.75
9.7
ISO 4017
22.49
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A416050109
4017A416050109
ISO4017 A4 M16X50 BUMAX 1...
16
50
2.00
24
10.0
26.75
10.0
ISO 4017
22.49
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A416055109
4017A416055109
ISO4017 A4 M16X55 BUMAX 1...
16
55
2.00
24
10.0
26.75
11.0
ISO 4017
22.49
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A416060109
4017A416060109
ISO4017 A4 M16X60 BUMAX 1...
16
60
2.00
24
10.0
26.75
11.0
ISO 4017
22.49
min 1000
min 900
316L High Mo (EN 1.4432, ...
Information provided is b...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表