您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0063 - Stem tee
IMI Norgren
Fittings
Pneufit C Metric
Tee connectors and adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/4_tee_connectors_adaptors/c0063.prj},{NB=C00631000},{CNSORDERNO=C00631000},{VER=Equal},{A=10},{A1=10},{C=47.0},{E=37.5},{F=28},{INFO=PDF Catalog},{L=45.800},{L1=28.000},{L2=11.300},{L3=1.500},{L4=0.000},{LO=50.300},{LO1=0.400},{LO2=1.800},{LO3=1.250},{LO4=1.400},{LO5=2.500},{LO6=8.500},{LO7=1.750},{D1=10.000},{D2=17.000},{D3=14.000},{D4=0.000},{DO1=11.000},{DO2=16.600},{DO3=11.800},{DO4=14.600},{DO5=17.000},{DO6=17.100},{DO7=17.500},{DO8=14.000},{IL=45.800},{IL1=20.200},{ID=7.000},{ID1=10.300},{ID2=7.000},{X1=10.125},{Y1=35.675},{Z1=2.000},{R=0.500},{VERS=1},{VERSX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VER
Version
ⁿ/ₐ
A
Diameter A
[mm]
A1
Diameter A1
[mm]
C
Height C
[mm]
E
Length E
[mm]
F
Length F
[mm]
C00630400
C00630400
Equal
4
4
37.5
32.5
24
C00630600
C00630600
Equal
6
6
41.0
34.5
25
C00630800
C00630800
Equal
8
8
44.5
36.0
26
C00631000
C00631000
Equal
10
10
47.0
37.5
28
C00631200
C00631200
Equal
12
12
55.0
39.0
30
C00630604
C00630604
Unequal
4
6
37.5
33.5
25
C00630806
C00630806
Unequal
6
8
41.0
35.5
28
C00631008
C00631008
Unequal
8
10
44.5
38.5
28
C00631210
C00631210
Unequal
10
12
47.0
39.5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表