您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
C Springs - Crest-to-Crest Springs, Miniature
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/cresttocrest_spring_mini.prj},{NB=C031-M4-H=0.144-Miniature},{PARTID=MIN},{PARTNBR=C031-M4},{SPRINGTYPE=c},{BORE=0.312},{MAT=},{MAXOD=0.312},{SHAFT=0.200},{LOAD=6.000},{WORKHEIGHT=0.144},{FREEHEIGHT=0.228},{HEIGHT=0.144},{NBROFWAVES=2.500},{NBROFTURNS=6},{WIRETHICKNESS=0.010},{WIRERADIALWALL=0.032},{SPRINGRATE=71},{NBROFSHIMS=0.000},{BOREPILOT=Operate},{UNITS=standard},{GROUPSORTORDER=30},{ASSRATING=},{NE=Crest-to-Crest® Springs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SPRINGTYPE
Type of Spring
ⁿ/ₐ
BORE
Operates in Bore Diameter
[Inch]
MAXOD
Max OD
[Inch]
SHAFT
Clears Shaft Diameter
[Inch]
LOAD
Load
[lbs]
WORKHEIGHT
Work Height
[Inch]
FREEHEIGHT
Free Height Ref.
[Inch]
NBROFWAVES
Number of Waves
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
WIRETHICKNESS
Wire Thickness
[Inch]
WIRERADIALWALL
Radial Wall
[Inch]
SPRINGRATE
Spring Rate Ref.
[lbs/in]
NBROFSHIMS
Number of Shims
ⁿ/ₐ
SLDHEIGHT
Solid Height
ⁿ/ₐ
C025-L1
C025-L1
c
0.250
0.250
0.150
2.000
0.033
0.075
2.500
3
0.006
0.024
48
0.000
0.018
C025-L2
C025-L2
c
0.250
0.250
0.150
2.000
0.050
0.100
2.500
4
0.006
0.024
40
0.000
0.024
C025-L3
C025-L3
c
0.250
0.250
0.150
2.000
0.060
0.125
2.500
5
0.006
0.024
31
0.000
0.030
C025-L4
C025-L4
c
0.250
0.250
0.150
2.000
0.075
0.150
2.500
6
0.006
0.024
27
0.000
0.036
C025-L5
C025-L5
c
0.250
0.250
0.150
2.000
0.085
0.175
2.500
7
0.006
0.024
22
0.000
0.042
C025-L6
C025-L6
c
0.250
0.250
0.150
2.000
0.095
0.200
2.500
8
0.006
0.024
19
0.000
0.048
C025-L7
C025-L7
c
0.250
0.250
0.150
2.000
0.120
0.225
2.500
9
0.006
0.024
19
0.000
0.054
C025-L8
C025-L8
c
0.250
0.250
0.150
2.000
0.140
0.275
2.500
11
0.006
0.024
15
0.000
0.066
C025-L9
C025-L9
c
0.250
0.250
0.150
2.000
0.170
0.325
2.500
13
0.006
0.024
13
0.000
0.078
C025-M1
C025-M1
c
0.250
0.250
0.150
5.000
0.037
0.075
2.500
3
0.008
0.024
132
0.000
0.024
C025-M2
C025-M2
c
0.250
0.250
0.150
5.000
0.048
0.100
2.500
4
0.008
0.024
96
0.000
0.032
C025-M3
C025-M3
c
0.250
0.250
0.150
5.000
0.065
0.125
2.500
5
0.008
0.024
83
0.000
0.040
C025-M4
C025-M4
c
0.250
0.250
0.150
5.000
0.075
0.150
2.500
6
0.008
0.024
67
0.000
0.048
C025-M5
C025-M5
c
0.250
0.250
0.150
5.000
0.090
0.175
2.500
7
0.008
0.024
59
0.000
0.056
C025-M6
C025-M6
c
0.250
0.250
0.150
5.000
0.100
0.200
2.500
8
0.008
0.024
50
0.000
0.064
C025-M7
C025-M7
c
0.250
0.250
0.150
5.000
0.120
0.225
2.500
9
0.008
0.024
48
0.000
0.072
C025-M8
C025-M8
c
0.250
0.250
0.150
5.000
0.148
0.275
2.500
11
0.008
0.024
39
0.000
0.088
C025-M9
C025-M9
c
0.250
0.250
0.150
5.000
0.175
0.325
2.500
13
0.008
0.024
33
0.000
0.104
C031-L1
C031-L1
c
0.312
0.312
0.200
3.000
0.070
0.114
2.500
3
0.008
0.032
68
0.000
0.024
C031-L2
C031-L2
c
0.312
0.312
0.200
3.000
0.096
0.152
2.500
4
0.008
0.032
54
0.000
0.032
C031-L3
C031-L3
c
0.312
0.312
0.200
3.000
0.118
0.190
2.500
5
0.008
0.032
42
0.000
0.040
C031-L4
C031-L4
c
0.312
0.312
0.200
3.000
0.145
0.228
2.500
6
0.008
0.032
36
0.000
0.048
C031-L5
C031-L5
c
0.312
0.312
0.200
3.000
0.165
0.266
2.500
7
0.008
0.032
30
0.000
0.056
C031-L6
C031-L6
c
0.312
0.312
0.200
3.000
0.195
0.304
2.500
8
0.008
0.032
28
0.000
0.064
C031-L7
C031-L7
c
0.312
0.312
0.200
3.000
0.215
0.342
2.500
9
0.008
0.032
24
0.000
0.072
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
NFS5-2020, NFSB5-2020, HFS5-2020, HFSB5-2020, CAF5-2020, HFSY5-2020, NFSF5-...
Misumi
08.05.2023
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, ...
Misumi
29.05.2023
UWAN, UWANK, UWANS, UWANA, UWANEA, UWANB, UWANHM, UWANSHM - Round Bar Handl...
Misumi
04.06.2021
SS Series: Stainless Steel Cylinders
IMI Bimba Products
21.06.2024
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
29.02.2024
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
CBSS, CBSM, CBSA, CBSR, CBSTS - Hexagon Socket Extra Low Head Cap Screws
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表