您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
C970 - SOLID CONTROL HANDWHEEL WITH REVOLVING HANDLE AND LOCKING HANDWHEEL
Boteco
SOLID CONTROL HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_pieni/c970.prj},{NB=C970150.TD0501P(255 H9)},{ARTX1=C970150.TD0501P},{ARTX2=C970150.TD1401P},{D=150},{H=54},{HH=44},{DD=38},{M=25},{MX=25.0},{C=29},{CX=29.0},{D3=26},{H3=12},{R=25},{RX=25,28},{D2=M8},{D2X=8},{Q2=A.R.},{D1=5 H9},{D1X='5 H9','14'},{D1ALGX=14},{Q=32},{DM=22},{DL=21},{L=65},{PESO1=636},{PESO2=625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
D3
d3
[mm]
H3
h3
[mm]
D2
d2
ⁿ/ₐ
Q2
Upon request
ⁿ/ₐ
Q
[mm]
DM
dm
[mm]
DL
dl
[mm]
L
[mm]
PESO
Weight
[g]
C970100.TD0501P
C970100.TD0501P
100
39
34
30
18.5
20.5
16
10
M6
A.R.
24
16
20
56
252
C970125.TD0501P
C970125.TD0501P
125
44
37
36
20
24
26
13
M6
A.R.
24
18
21
65
410
C970150.TD0501P
C970150.TD0501P
150
54
44
38
25
29
26
12
M8
A.R.
32
22
21
65
636
C970175.TD0501P
C970175.TD0501P
173
57
47
40
25.5
31.5
26
15
M8
A.R.
32
22
23
76
812
C970200.TD0501P
C970200.TD0501P
202
59
49
44
24
35
27
13
M8
A.R.
36
28
25
86
1040
C970250.TD0501P
C970250.TD0501P
249
68
58
59
29
39
36
22
M8
A.R.
36
28
25
86
1590
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表