您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
CDF/CSF/CSSF/CLF-TLK/TLB - Fixed castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-TL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_tl/cdf_tl_asmtab.prj},{NB=CSSF 125 TLK},{ORDERNO=CSSF 125 TLK},{WHEEL=125 TLK 15},{HW=40.000},{WDAB=125x30},{LC=200},{VERS=11},{VER=4},{V=3},{H=160},{TP=135x110},{TX=135.000},{PX=110.000},{HS=105x80},{HX=105.000},{SX=80.000},{HD=11},{SR=0.0},{WB=Ball bearing},{PPATH=cd_tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDF 80 TLK
CDF 80 TLK
80x20
120
106
102x83
80x60
9
Ball bearing
CDF 80 TLB
CDF 80 TLB
80x20
120
106
102x83
80x60
9
Roller bearing
CDF 100 TLK
CDF 100 TLK
100x30
120
128
102x83
80x60
9
Ball bearing
CDF 100 TLB
CDF 100 TLB
100x30
120
128
102x83
80x60
9
Roller bearing
CSF 101 TLK
CSF 101 TLK
100x40
120
128
102x83
80x60
9
Ball bearing
CSF 101 TLB
CSF 101 TLB
100x40
120
128
102x83
80x60
9
Roller bearing
CDF 125 TLK
CDF 125 TLK
125x30
120
154
102x83
80x60
9
Ball bearing
CDF 125 TLB
CDF 125 TLB
125x30
120
154
102x83
80x60
9
Roller bearing
CSF 125 TLB
CSF 125 TLB
125x30
170
160
102x83
80x60
9
Ball bearing
CSF 125 TLK
CSF 125 TLK
125x30
170
160
102x83
80x60
9
Roller bearing
CSSF 125 TLK
CSSF 125 TLK
125x30
200
160
135x110
105x80
11
Ball bearing
CSSF 125 TLB
CSSF 125 TLB
125x30
200
160
135x110
105x80
11
Roller bearing
CDF 150 TLK
CDF 150 TLK
150x40
200
181
135x110
105x80
11
Ball bearing
CDF 150 TLB
CDF 150 TLB
150x40
200
181
135x110
105x80
11
Roller bearing
CLF 150 TLK
CLF 150 TLK
150x40
170
181
102x83
80x60
9
Ball bearing
CLF 150 TLB
CLF 150 TLB
150x40
170
181
102x83
80x60
9
Roller bearing
CSF 160 TLK
CSF 160 TLK
160x40
300
196
135x110
105x80
11
Ball bearing
CSF 160 TLB
CSF 160 TLB
160x40
300
196
135x110
105x80
11
Roller bearing
CDF 175 TLK
CDF 175 TLK
175x40
300
216
135x110
105x80
11
Ball bearing
CDF 175 TLB
CDF 175 TLB
175x40
300
216
135x110
105x80
11
Roller bearing
CDF 200 TLK
CDF 200 TLK
200x50
300
240
135x110
105x80
11
Ball bearing
CDF 200 TLB
CDF 200 TLB
200x50
300
240
135x110
105x80
11
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CDF/CSF/CSSF/CLF-AL/ALB/ALK - Fixed castor
Rollenbau
12.01.2024
CD/CS/CSS/CL-TLK/TLB - Swivel castor
Rollenbau
12.01.2024
CD/CS/CSS/CL-A/AK/AB - Swivel castor
Rollenbau
12.01.2024
Reference 20010 - Hexagon head screw half thread - ISO 4014 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
CRT-PUK - Swivel castor with total lock
Rollenbau
29.01.2018
CR/CRS-EK/EB/LEK/LEB - Swivel castor
Rollenbau
29.01.2018
CRT/CRST-AELK - Swivel castor with total lock
Rollenbau
29.01.2018
Series JAB
Rollenbau
29.01.2018
390K S-TPK - Swivel castor with total lock
Rollenbau
12.01.2024
390K SR-GK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
391 S-TPK - Swivel castor with total lock
Rollenbau
12.01.2024
390K S-EL - Swivel castor with total lock
Rollenbau
12.01.2024
KDF/KSF-TLELK - Fixed castor
Rollenbau
12.01.2024
KD/KS-EBAK - Swivel castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表