slovenčina
English
CDH/CSH/CSSH-HB - Swivel castor
Rollenbau
Heat resistant Castors
Series CDH up to max. 370 kg
CDH-HB
Powered by
CAD模型選擇
{rollenbau/5_heat_resistant_castors/series_cdh/cdh_hb/cdh_csh_cssh_hb_asmtab.prj},{NB=CSH 125 HB},{ORDERNO=CSH 125 HB},{WDAB=125x37},{LC=120},{H=160},{TP=102x83},{HS=80x60},{HD=9},{SR=111.5},{WB=Roller bearing},{WHEEL=125 HB 15},{VER=1},{VERB=4},{VERP=4},{VERS=10},{PPATH=cdh_hb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CDH 100 HB
CDH 100 HB
100x30
80
128
102x83
80x60
9
87.0
Roller bearing
CSH 125 HB
CSH 125 HB
125x37
120
160
102x83
80x60
9
111.5
Roller bearing
CSSH 125 HB
CSSH 125 HB
125x37
120
160
135x110
105x80
11
111.5
Roller bearing
CDH 160 HB
CDH 160 HB
160x40
180
203
135x110
105x80
11
137.0
Roller bearing
CDH 200 HB
CDH 200 HB
200x50
230
240
135x110
105x80
11
159.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表