您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
CF...WBR, WBUUR
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Thrust Disk Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/thrust_disc_type/cf_wbr_wbuur_asmtab.prj},{NB=CF10-1WBR},{STDRT=10},{VERS=2},{MASS=60.0},{SD=10},{BLTYP1=1},{BLTYP2=2},{SDE=10},{D=26},{C=12},{SD1=10},{NDM=10.000},{P=1.250},{G11=10},{GZ11=8.466},{GS11=1.25},{G1=12.0},{B=13.2},{B1=36.2},{B2=23.0},{B31=0},{C1=0.6},{SG11=0},{SG21=0},{H=4.0},{SF=16.0},{TRQ=13.80},{CTR=0.4},{L=6.8},{DAR=1.5},{ZEFF=18},{PKVAL1=18},{PKVAL2=18},{BLRE=2},{RS=0.30},{FW=12.45},{DRR=15.30},{SDRR=13.50},{C1OR=8.80},{TUU=0.0},{DKP=17.10},{CKP1=2.02},{CSS1=2.02},{CETC=2.5},{CKP2=0.4},{CSS2=0.4},{CSF=0.8},{I1=0},{I2=0.00},{POH=7.18},{G3=0},{OH=2.0},{DSL=0.0},{CSL=0.00},{SRL=6.0},{TSS=18.0},{W3IR=3.1},{AXP1=0},{AXP2=0},{CR=5430},{COR=6890},{FMAX=6890},{SC=1},{VERS1=2},{VERS2=2},{VERS3=1},{CETC1=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
H
Dimension
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CF3WBR
3
CF3WBR
4.3
10
7
3
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
-
-
2.0
6.8
0.34
1500
1020
384
CF3WBUUR
3
CF3WBUUR
4.3
10
7
3
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
-
-
2.0
6.8
0.34
1500
1020
384
CF4WBR
4
CF4WBR
7.4
12
8
4
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
-
-
2.5
8.3
0.78
2070
1590
834
CF4WBUUR
4
CF4WBUUR
7.4
12
8
4
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
-
-
2.5
8.3
0.78
2070
1590
834
CF5WBR
5
CF5WBR
10.3
13
9
5
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
-
-
3.0
9.3
1.60
2520
2140
1260
CF5WBUUR
5
CF5WBUUR
10.3
13
9
5
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
-
-
3.0
9.3
1.60
2520
2140
1260
CF6WBR
6
CF6WBR
18.5
16
11
6
M6x1
8.0
12.2
28.2
16.0
-
0.6
-
-
3.0
11.0
2.70
3660
3650
1950
CF6WBUUR
6
CF6WBUUR
18.5
16
11
6
M6x1
8.0
12.2
28.2
16.0
-
0.6
-
-
3.0
11.0
2.70
3660
3650
1950
CF8WBR
8
CF8WBR
28.5
19
11
8
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
-
-
4.0
13.0
6.50
4250
4740
4620
CF8WBUUR
8
CF8WBUUR
28.5
19
11
8
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
-
-
4.0
13.0
6.50
4250
4740
4620
CF10WBR
10
CF10WBR
45.0
22
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
16.0
13.80
5430
6890
6890
CF10WBUUR
10
CF10WBUUR
45.0
22
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
16.0
13.80
5430
6890
6890
CF10-1WBR
10
CF10-1WBR
60.0
26
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
16.0
13.80
5430
6890
6890
CF10-1WBUUR
10
CF10-1WBUUR
60.0
26
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
16.0
13.80
5430
6890
6890
CF12WBR
12
CF12WBR
95.0
30
14
12
M12x1.5
13.0
15.2
40.2
25.0
6
0.6
6
3
6.0
21.0
21.90
7910
9790
9790
CF12WBUUR
12
CF12WBUUR
95.0
30
14
12
M12x1.5
13.0
15.2
40.2
25.0
6
0.6
6
3
6.0
21.0
21.90
7910
9790
9790
CF12-1WBR
12
CF12-1WBR
105.0
32
14
12
M12x1.5
13.0
15.2
40.2
25.0
6
0.6
6
3
6.0
21.0
21.90
7910
9790
9790
CF12-1WBUUR
12
CF12-1WBUUR
105.0
32
14
12
M12x1.5
13.0
15.2
40.2
25.0
6
0.6
6
3
6.0
21.0
21.90
7910
9790
9790
CF16WBR
16
CF16WBR
170.0
35
18
16
M16x1.5
17.0
19.6
52.1
32.5
8
0.8
4
3
6.0
26.0
58.50
12000
18300
18300
CF16WBUUR
16
CF16WBUUR
170.0
35
18
16
M16x1.5
17.0
19.6
52.1
32.5
8
0.8
4
3
6.0
26.0
58.50
12000
18300
18300
CF18WBR
18
CF18WBR
250.0
40
20
18
M18x1.5
19.0
21.6
58.1
36.5
8
0.8
6
3
8.0
29.0
86.20
14800
25200
25200
CF18WBUUR
18
CF18WBUUR
250.0
40
20
18
M18x1.5
19.0
21.6
58.1
36.5
8
0.8
6
3
8.0
29.0
86.20
14800
25200
25200
CF20WBR
20
CF20WBR
460.0
52
24
20
M20x1.5
21.0
25.6
66.1
40.5
9
0.8
6
4
8.0
34.0
119.00
20700
34600
34600
CF20WBUUR
20
CF20WBUUR
460.0
52
24
20
M20x1.5
21.0
25.6
66.1
40.5
9
0.8
6
4
8.0
34.0
119.00
20700
34600
34600
CF20-1WBR
20
CF20-1WBR
385.0
47
24
20
M20x1.5
21.0
25.6
66.1
40.5
9
0.8
6
4
8.0
34.0
119.00
20700
34600
34600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表