您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Hexagon Hole both side (CFKRE,R,UU,UUR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Stud hexagon hole on both side type CFKRE (with Eccentric collar)
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/stud_hex_hole_on_both_side_type_w_ecc_coll/with_hexagon_hole_both_side_asmtab.prj},{NB=CFKRE47},{STDRT=20},{DE=24},{MASS=397.0},{BLTYP1=2},{BLTYP2=3},{SD=20},{D=47},{C=24},{SD1=20},{NDM=20.000},{P=1.500},{G11=20},{GZ11=18.160},{GS11=1.50},{G1=21.0},{B=25.6},{B1=66.1},{B2=40.5},{B3=18},{B31=9},{C1=0.8},{SG11=6},{SG21=4},{H=10.0},{E=1.0},{SR1=1.0},{SF=34.0},{TRQ=119.00},{L=14.8},{DAR=2.5},{ZEFF=24},{PKVAL1=24},{PKVAL2=24},{BLRE=2},{RS=0.40},{FW=27.10},{DRR=31.95},{SDRR=29.10},{C1OR=17.8},{TUU=0.00},{DKP=36.00},{CKP1=3.71},{CSS1=3.72},{CETC=5.0},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=10},{I2=45.22},{POH=21.72},{G3=4},{OH=2.5},{DSL=0.0},{CSL=0.00},{SRL=12.0},{TSS1=36.7},{W3IR=0.0},{CR=20700},{COR=34600},{FMAX=34600},{SC=1},{AXP1=0},{AXP2=0},{VERS1=3},{CETC1=7.580}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DE
Eccentric collar diameter
[mm]
ORDER
Order number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Eccentric collar length
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
H
Dimension
[mm]
SR
rs min
[mm]
E
Eccentricity
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFKRE22R
13
CFKRE22R
47.0
22
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE22
13
CFKRE22
47.0
22
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE22UUR
13
CFKRE22UUR
47.0
22
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE22UU
13
CFKRE22UU
47.0
22
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE26R
13
CFKRE26R
62.0
26
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE26
13
CFKRE26
62.0
26
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE26UUR
13
CFKRE26UUR
62.0
26
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE26UU
13
CFKRE26UU
62.0
26
12
M10X1.0
12.0
13.2
36.2
23.0
10
0.6
3.5
5.0
0.3
0.5
16.0
13.00
5430
6890
6890
CFKRE30R
15
CFKRE30R
100.0
30
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
-
0.5
21.0
21.90
7910
9790
9790
CFKRE30
15
CFKRE30
100.0
30
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
0.6
0.5
21.0
21.90
7910
9790
9790
CFKRE30UUR
15
CFKRE30UUR
100.0
30
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
-
0.5
21.0
21.90
7910
9790
9790
CFKRE30UU
15
CFKRE30UU
100.0
30
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
0.6
0.5
21.0
21.90
7910
9790
9790
CFKRE32R
15
CFKRE32R
110.0
32
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
-
0.5
21.0
21.90
7910
9790
9790
CFKRE32
15
CFKRE32
110.0
32
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
0.6
0.5
21.0
21.90
7910
9790
9790
CFKRE32UUR
15
CFKRE32UUR
110.0
32
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
-
0.5
21.0
21.90
7910
9790
9790
CFKRE32UU
15
CFKRE32UU
110.0
32
14
M12x1.5
13.0
15.2
40.2
25.0
11
0.6
4
6.0
0.6
0.5
21.0
21.90
7910
9790
9790
CFKRE35R
20
CFKRE35R
177.0
35
18
M16x1.5
17.0
19.6
52.1
32.5
14
0.8
4
8.0
-
1.0
26.0
58.50
12000
18300
18300
CFKRE35
20
CFKRE35
177.0
35
18
M16x1.5
17.0
19.6
52.1
32.5
14
0.8
4
8.0
0.6
1.0
26.0
58.50
12000
18300
18300
CFKRE35UUR
20
CFKRE35UUR
177.0
35
18
M16x1.5
17.0
19.6
52.1
32.5
14
0.8
4
8.0
-
1.0
26.0
58.50
12000
18300
18300
CFKRE35UU
20
CFKRE35UU
177.0
35
18
M16x1.5
17.0
19.6
52.1
32.5
14
0.8
4
8.0
0.6
1.0
26.0
58.50
12000
18300
18300
CFKRE40R
22
CFKRE40R
264.0
40
20
M18x1.5
19.0
21.6
58.1
36.5
16
0.8
6
8.0
-
1.0
29.0
86.20
14800
25200
25200
CFKRE40
22
CFKRE40
264.0
40
20
M18x1.5
19.0
21.6
58.1
36.5
16
0.8
6
8.0
1
1.0
29.0
86.20
14800
25200
25200
CFKRE40UUR
22
CFKRE40UUR
264.0
40
20
M18x1.5
19.0
21.6
58.1
36.5
16
0.8
6
8.0
-
1.0
29.0
86.20
14800
25200
25200
CFKRE40UU
22
CFKRE40UU
264.0
40
20
M18x1.5
19.0
21.6
58.1
36.5
16
0.8
6
8.0
1
1.0
29.0
86.20
14800
25200
25200
CFKRE47R
24
CFKRE47R
397.0
47
24
M20x1.5
21.0
25.6
66.1
40.5
18
0.8
6
10.0
-
1.0
34.0
119.00
20700
34600
34600
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表