您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1KW/CDG1KW - Air Cylinder/Non-rotating: Double Acting Double Rod
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/cg1kw_asmtab.prj},{NB=CG1KWUN32-25(0_0_0)},{BORE=32},{MOUNT=(U) Trunnion},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=N},{STROKE=25},{SMAX=1500},{POS=0},{BOOT=-},{STOP=0},{THREAD2=0},{A=22},{AL=19.5},{B1=17},{C=20.0},{D=12},{DK=12.0},{E=18},{F=2},{GA=12},{H=40},{H1=6},{I=38},{J=M5x0.8 Depth 8},{JN=5},{K=5.5},{KA=10},{KB=10},{MM=M10x1.25},{MMN=10},{NA=35.5},{TA=11},{TC=M8x1},{TCN=8},{TD=12 +0.08/0},{TDN=12},{TE=5.5},{TF=1.00},{TG=7.5},{LC=0},{LD=0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LZ=0},{M=0.0},{W2=0.0},{X=0.0},{Y=0.0},{FX=0},{FD=0.0},{FT=0},{UTD=12 -0.032/-0.059},{UTE=10},{UTF=6.6},{TH=35},{TR=54.5},{TS=40},{TT=4.5},{TV=49.4},{TW=48},{TX=22},{TY=28},{PPATH=cg1kw/cg1kw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting type
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CG1KWBN20-25
20
(B) Basic
-
CG1KWLN20-25
20
(L) Axial foot
-
CG1KWFN20-25
20
(F) Flange
-
CG1KWUN20-25
20
(U) Trunnion
-
CG1KWBN25-25
25
(B) Basic
-
CG1KWLN25-25
25
(L) Axial foot
-
CG1KWFN25-25
25
(F) Flange
-
CG1KWUN25-25
25
(U) Trunnion
-
CG1KWBN32-25
32
(B) Basic
-
CG1KWLN32-25
32
(L) Axial foot
-
CG1KWFN32-25
32
(F) Flange
-
CG1KWUN32-25
32
(U) Trunnion
-
CG1KWBN40-25
40
(B) Basic
-
CG1KWLN40-25
40
(L) Axial foot
-
CG1KWFN40-25
40
(F) Flange
-
CG1KWUN40-25
40
(U) Trunnion
-
CG1KWBN50-25
50
(B) Basic
-
CG1KWLN50-25
50
(L) Axial foot
-
CG1KWFN50-25
50
(F) Flange
-
CG1KWUN50-25
50
(U) Trunnion
-
CG1KWBN63-25
63
(B) Basic
-
CG1KWLN63-25
63
(L) Axial foot
-
CG1KWFN63-25
63
(F) Flange
-
CG1KWUN63-25
63
(U) Trunnion
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 01 - Rectangular front flange
CMB Cilindri
19.10.2021
Type 03 - Side foot
CMB Cilindri
19.10.2021
Type 01 - Double rod rectangular front flange
CMB Cilindri
19.10.2021
Type 12 - Double rod extended on both ends tie rods
CMB Cilindri
19.10.2021
Type 14 - Cap flange
CMB Cilindri
19.10.2021
Type 03 - Double rod side foot
CMB Cilindri
19.10.2021
Type 04 - Double rod head trunnion
CMB Cilindri
19.10.2021
Type 06 - Double rod intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type 31 - Rear screwed tapped holes
CMB Cilindri
19.10.2021
Type 02 - Rectangular rear flange
CMB Cilindri
19.10.2021
CG1Y/CDG1Y - Smooth Cylinder
SMC
28.09.2023
CG1K-Z/CDG1K-Z - Air Cylinder/Non-rotating: Double Acting
SMC
26.09.2023
CG1KR-Z/CDG1KR-Z - Air Cylinder/Direct Mount Type: Non-rotating
SMC
26.09.2023
Type 10 - Double rod extended front tie rods
CMB Cilindri
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表