您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CH2EW/CH2FW - JIS Standard Hydraulic Cylinder Double Acting Double Rod
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
CH2 JIS Standard Hydraulic Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/ch2/ch2w_asmtab.prj},{NB=CH2EWTC50B-25(0_0_0)},{BORE=50},{MOUNT=(TC) Center trunnion},{MAGNET=},{TYPE=E},{ROD=B},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{NUT=},{CUSHION=},{PORT=},{STOP=0},{THREAD2=0},{T=13.000},{A1=22.000},{A2=26.000},{A3=16.000},{A4=16.000},{A5=20.000},{A6=22.500},{A7=18.000},{A8=16.500},{A9=19.500},{NA=43.000},{NBB=35.000},{S1=176.000},{S2=150.000},{TT=33.000},{ZZB=306.000},{ZZC=296.000},{PPATH=ch2w/assembly/ch2w_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CH2EWB32B-25
32
(B) Basic
-
CH2EWLA32B-25
32
(LA) Transaxial foot
-
CH2EWLB32B-25
32
(LB) Axial foot
-
CH2EWFA32B-25
32
(FA) Rod rectangular flan...
-
CH2EWFC32B-25
32
(FC) Rod square flange
-
CH2EWTC32B-25
32
(TC) Center trunnion
-
CH2EWB40B-25
40
(B) Basic
-
CH2EWLA40B-25
40
(LA) Transaxial foot
-
CH2EWLB40B-25
40
(LB) Axial foot
-
CH2EWFA40B-25
40
(FA) Rod rectangular flan...
-
CH2EWFC40B-25
40
(FC) Rod square flange
-
CH2EWTC40B-25
40
(TC) Center trunnion
-
CH2EWB50B-25
50
(B) Basic
-
CH2EWLA50B-25
50
(LA) Transaxial foot
-
CH2EWLB50B-25
50
(LB) Axial foot
-
CH2EWFA50B-25
50
(FA) Rod rectangular flan...
-
CH2EWFC50B-25
50
(FC) Rod square flange
-
CH2EWTC50B-25
50
(TC) Center trunnion
-
CH2EWB63B-25
63
(B) Basic
-
CH2EWLA63B-25
63
(LA) Transaxial foot
-
CH2EWLB63B-25
63
(LB) Axial foot
-
CH2EWFA63B-25
63
(FA) Rod rectangular flan...
-
CH2EWFC63B-25
63
(FC) Rod square flange
-
CH2EWTC63B-25
63
(TC) Center trunnion
-
CH2EWB80B-25
80
(B) Basic
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CH2EW/CH2FW - JIS Standard Hydraulic Cylinder Double Acting Double Rod
SMC Corporation
26.06.2024
IH - Single Knuckle Joint
SMC
10.11.2021
CHA - Tie-rod Type Hydraulic Cylinder(Double Acting/Single Rod)
SMC
26.09.2023
CS1 Y - Y Type Double Knuckle Joint
SMC
22.10.2021
Y - Y Type Double Knuckle Joint
SMC
27.10.2020
CS1 I - I Type Single Knuckle Joint
SMC
22.10.2021
CHSD/CHDSD - ISO Standard Hydraulic Cylinder (10MPa)
SMC
26.09.2023
CHSD/CHDSD - ISO Standard Hydraulic Cylinder (10MPa)
SMC Corporation
06.06.2023
CH2E/CH2F/CH2G/CH2H - JIS Standard Hydraulic Cylinder Double Acting Single ...
SMC
28.09.2023
CH2 IH2 - Single Knuckle Joint
SMC
10.11.2021
MHL2 - Parallel Style Air Gripper Wide Type
SMC
28.09.2023
HZF 160 - Hydraulic cylinder with external guide
AHP Merkle
31.03.2024
block cylinder with external sensors up to 400 bar - BLZRE400
HEB
16.04.2024
Design MT 4 - 120 - Nondifferential Cylinder with Pivot Pin Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表