您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
IZN.381 - Control knurled knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
IZN.381
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/izn_381/izn_381.prj},{NB=Control knurled knobs IZN.381/50 A-10-C17},{CODE=30731-C17},{DESCRIPTION=IZN.381/50 A-10-C17},{DIM01=52.0},{DIM02=10},{DIM03=38.5},{DIM04=8.5},{DIM05=22},{DIM06=37.5},{DIM07=39.0},{DIM07X=38.5},{DIM08=4},{DIM09=22.0},{DIM10=12.0},{DIM11=13.5},{DIM12=M5},{DIM13=15.5},{WEIGHT=87.0},{D4=4.000},{R=15.500},{D=2.700},{F=5},{RR=0.306},{G=0.522},{B=0.255}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
h
[mm]
DIM10
h1
[mm]
DIM11
h2
[mm]
DIM12
f
[mm]
DIM13
R
[mm]
WEIGHT
Weight
[g]
Control knurled knobs IZN...
30701-C9
IZN.381/32 A-6-C9
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30701-C2
IZN.381/32 A-6-C2
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30701-C3
IZN.381/32 A-6-C3
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30701-C4
IZN.381/32 A-6-C4
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30701-C5
IZN.381/32 A-6-C5
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30701-C6
IZN.381/32 A-6-C6
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30701-C17
IZN.381/32 A-6-C17
32.0
6
26.5
5.0
15
19.5
21.5
-
16.0
6.5
9.0
M4
-
29.5
Control knurled knobs IZN...
30711-C9
IZN.381/40 A-8-C9
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30711-C2
IZN.381/40 A-8-C2
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30711-C3
IZN.381/40 A-8-C3
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30711-C4
IZN.381/40 A-8-C4
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30711-C5
IZN.381/40 A-8-C5
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30711-C6
IZN.381/40 A-8-C6
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30711-C17
IZN.381/40 A-8-C17
42.0
8
32.0
7.0
18
29.5
31.0
-
17.5
11.5
10.5
M5
-
47.5
Control knurled knobs IZN...
30721-C9
IZN.381/45 A-8-C9
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30721-C2
IZN.381/45 A-8-C2
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30721-C3
IZN.381/45 A-8-C3
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30721-C4
IZN.381/45 A-8-C4
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30721-C5
IZN.381/45 A-8-C5
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30721-C6
IZN.381/45 A-8-C6
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30721-C17
IZN.381/45 A-8-C17
48.0
8
35.5
8.0
22
33.0
34.5
3
22.0
8.5
14.0
M5
14
84.5
Control knurled knobs IZN...
30731-C9
IZN.381/50 A-10-C9
52.0
10
38.5
8.5
22
37.5
39.0
4
22.0
12.0
13.5
M5
15.5
87.0
Control knurled knobs IZN...
30731-C2
IZN.381/50 A-10-C2
52.0
10
38.5
8.5
22
37.5
39.0
4
22.0
12.0
13.5
M5
15.5
87.0
Control knurled knobs IZN...
30731-C3
IZN.381/50 A-10-C3
52.0
10
38.5
8.5
22
37.5
39.0
4
22.0
12.0
13.5
M5
15.5
87.0
Control knurled knobs IZN...
30731-C4
IZN.381/50 A-10-C4
52.0
10
38.5
8.5
22
37.5
39.0
4
22.0
12.0
13.5
M5
15.5
87.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IZN.381+K - ELESA-Control knurled knobs
Elesa
26.09.2023
ELK. - Lobe knobs
Elesa
24.06.2024
IZN.381+FGS - ELESA-Control knurled knobs
Elesa
26.09.2023
MBR - ELESA-Diamond cut knurled control knobs
Elesa
26.09.2023
GN 957 - ELESA-Control knobs for position indicators
Elesa
26.09.2023
GN 726.2-B - ELESA-Knurled control knobs
Elesa
24.06.2024
DD51 - ELESA-Digital position indicators direct drive
Elesa
24.06.2024
VRTP+I - ELESA-Spoked handwheels
Elesa
24.06.2024
DK-1104 - Control Knobs - With Arrow
Essentra Components
31.07.2014
GN 736.1 - Control knob with keyway without handle
Berger Tools
04.04.2023
IZN.380 - ELESA-Knurled grip knobs
Elesa
24.06.2024
GN 726-N - ELESA-Knurled control knobs
Elesa
26.09.2023
GN 726.1 - Control Knob with arrow, identification No. 1
Ganter
19.06.2024
DIN 6303 - Knurled nuts, Type B, with dowel hole, with bore (B)
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表