您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
118 - Rack quality 8 helical toothing drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 8 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita8eli/eli_q8_nofori_rz.prj},{NB=CRAT 118 040 050},{CODICE=118 040 050},{MAT=C45 + Induction Hardening},{MODULO=4.0},{L=506.67},{L1=14.2},{Z=38},{B=40},{H=40},{HO=36.0},{PE=0.060},{W=5.75},{TXT=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 118 025 050
118 025 050
C45 + Induction Hardening
2.0
500.00
8.9
75
25
25
23.0
0.060
2.30
CRAT 118 025 100
118 025 100
C45 + Induction Hardening
2.0
1000.00
8.9
150
25
25
23.0
0.060
4.55
CRAT 118 025 200
118 025 200
C45 + Induction Hardening
2.0
2000.00
8.9
300
25
25
23.0
0.078
9.05
CRAT 118 025 051
118 025 051
C45 + Induction Hardening
2.5
500.00
8.9
60
25
25
22.5
0.060
2.25
CRAT 118 025 101
118 025 101
C45 + Induction Hardening
2.5
1000.00
8.9
120
25
25
22.5
0.060
4.45
CRAT 118 025 201
118 025 201
C45 + Induction Hardening
2.5
2000.00
8.9
240
25
25
22.5
0.078
8.85
CRAT 118 030 050
118 030 050
C45 + Induction Hardening
3.0
500.00
10.6
50
30
30
27.0
0.060
3.20
CRAT 118 030 100
118 030 100
C45 + Induction Hardening
3.0
1000.00
10.6
100
30
30
27.0
0.060
6.40
CRAT 118 030 200
118 030 200
C45 + Induction Hardening
3.0
2000.00
10.6
200
30
30
27.0
0.078
12.75
CRAT 118 040 050
118 040 050
C45 + Induction Hardening
4.0
506.67
14.2
38
40
40
36.0
0.060
5.75
CRAT 118 040 100
118 040 100
C45 + Induction Hardening
4.0
1000.00
14.2
75
40
40
36.0
0.060
11.35
CRAT 118 040 200
118 040 200
C45 + Induction Hardening
4.0
2000.00
14.2
150
40
40
36.0
0.078
22.65
CRAT 118 049 100
118 049 100
C45 + Induction Hardening
5.0
1000.00
17.7
60
50
50
45.0
0.060
17.70
CRAT 118 049 200
118 049 200
C45 + Induction Hardening
5.0
2000.00
17.7
120
50
50
45.0
0.078
35.35
CRAT 118 060 100
118 060 100
C45 + Induction Hardening
6.0
1000.00
21.3
50
60
60
54.0
0.060
25.45
CRAT 118 060 200
118 060 200
C45 + Induction Hardening
6.0
2000.00
21.3
100
60
60
54.0
0.078
50.90
CRAT 118 080 100
118 080 100
C45 + Induction Hardening
8.0
960.00
28.4
36
80
80
72.0
0.060
43.45
CRAT 118 080 200
118 080 200
C45 + Induction Hardening
8.0
1920.00
28.4
72
80
80
72.0
0.078
86.85
CRAT 118 100 100
118 100 100
C45 + Induction Hardening
10.0
1000.00
35.5
30
100
100
90.0
0.060
70.65
CRAT 118 100 150
118 100 150
C45 + Induction Hardening
10.0
1500.00
35.5
45
100
100
90.0
0.230
106.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
118 F - Rack quality 8 helical toothing + holes drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
108 F - Rack quality 8 straight toothing drilled and milled surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
109 - Racks quality 9 helical toothing
Zanatta Romeo Officine meccaniche
29.04.2021
006 - Rack quality 6 straight toothing + Induction Hardening, surfaces and ...
Zanatta Romeo Officine meccaniche
29.04.2021
018 - Rack quality 8 straight toothing drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
Straight and Helical Racks - Square Flat
Zanatta Romeo Officine meccaniche
06.08.2021
010 - Rack quality 10 straight teeth with induction hardening
Zanatta Romeo Officine meccaniche
29.04.2021
Racks module 4 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
ZDTSC - Standard Dovetail Rack & Pinion-Z-Axes Low Profile-
Misumi
09.09.2019
109 F - Rack quality 9 helical toothing drilled + induction hardening and s...
Zanatta Romeo Officine meccaniche
29.04.2021
008 F - Rack quality 8 straight toothing drilled and milled surfaces
Zanatta Romeo Officine meccaniche
29.04.2021
006 F - Rack quality 6 straight toothing, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
Racks module 3 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
MAE-ZST-SV-M0.3-M0.5-MS58 - Gear Racks Made from Brass Ms58, Helical Toothe...
MÄDLER
25.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表