您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CS1W/CDS1W - Air Cylinder/Double Rod Type
SMC
bp2_standard_air_cylinder
CS1/CDS1-Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs1/cs1w_asmtab.prj},{NB=CS1WL180-1N(0_0_)},{BORE=180},{MOUNT=(L) Foot style},{MAGNET=},{TYPE=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=1},{POS=0},{TUBEMAT=},{THREAD1=},{BOOT=},{CUSHION=N},{PRESSURE=},{THREAD2=0},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{PPATH=cs1w/assembly/cs1w_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CS1WB125-1N
125
(B) Base style
CS1WL125-1N
125
(L) Foot style
CS1WF125-1N
125
(F) Rod side flange style
CS1WT125-25N
125
(T)Center trunnion style
CS1WB140-1N
140
(B) Base style
CS1WL140-1N
140
(L) Foot style
CS1WF140-1N
140
(F) Rod side flange style
CS1WT140-30N
140
(T)Center trunnion style
CS1WB160-1N
160
(B) Base style
CS1WL160-1N
160
(L) Foot style
CS1WF160-1N
160
(F) Rod side flange style
CS1WT160-35N
160
(T)Center trunnion style
CS1WB180-1N
180
(B) Base style
CS1WL180-1N
180
(L) Foot style
CS1WF180-1N
180
(F) Rod side flange style
CS1WT180-30N
180
(T)Center trunnion style
CS1WB200-1N
200
(B) Base style
CS1WL200-1N
200
(L) Foot style
CS1WF200-1N
200
(F) Rod side flange style
CS1WT200-30N
200
(T)Center trunnion style
CS1WB250-1N
250
(B) Base style
CS1WL250-1N
250
(L) Foot style
CS1WF250-1N
250
(F) Rod side flange style
CS1WT250-30N
250
(T)Center trunnion style
CS1WB300-1N
300
(B) Base style
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS1Q/CDS1Q - Air Cylinder/Low Friction Type Non-lube Type
SMC
26.09.2023
CS1/CDS1 - Air Cylinder/Standard Type Lube/Non-lube Type,Air-hydro Type
SMC
26.09.2023
C96Y_XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
CS1/CDS1_XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
26.09.2023
CS1W/CDS1W - Air Cylinder/Double Rod Type
SMC Corporation
01.03.2024
JMB/JMDB - Air Cylinders: Double Acting Single Rod
SMC
28.09.2023
CS1/CDS1_XC8/XC9 - Adjustable Stroke Cylinder/Adjustable Extension/Retracti...
SMC
28.09.2023
CP96/C96-L - Foot
SMC
09.07.2021
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CG1KW-Z/CDG1KW-Z - Air Cylinder/Non-rotating: Double Acting Double Rod
SMC Corporation
26.06.2024
CQ2W-Z/CDQ2W-Z - Compact Cylinder/Standard: Double Acting Double Rod
SMC
28.09.2023
With locating snap ring NR
Jtekt North America
13.12.2018
Simplex sprockets ASA 100 - Sprockets for roller chains - DIN 8188 - ISO 60...
BEA Ingranaggi
06.07.2020
IDG_UNIT - Membrane Air Dryer Unit Type
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表