You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
English
English (United States)
D10M to D120M - Dowel Pins - Stainless Steel DIN 1.4305 1mm to 6mm ØD - Rockwell B75-95
WMBerg
METRIC
Hardware and Fasteners
Pins
Powered by
CAD模型选择
{wmberg/m2001/m_hardware_and_fasteners/pins/mf35.prj},{NB=D30M-12},{PN=D30M-12},{DES=Dowel Pin},{CN=Master Inch/Metric Catalog},{CP=F35},{MAT=Stainless Steel DIN 1.4305},{D=3.0},{DTOL=+0.012/+0.004},{C=0.45},{B=28}
过滤设置
运行过滤
删除过滤
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明细表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Pin Diameter ØD
[mm]
DTOL
D Tolerance
[mm]
C
Distance
[mm]
B
Length
[mm]
D10M-1
D10M-1
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
0.15
3
D10M-2
D10M-2
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
4
D10M-3
D10M-3
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
5
D10M-4
D10M-4
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
6
D10M-5
D10M-5
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
8
D10M-6
D10M-6
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
10
D10M-7
D10M-7
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
12
D10M-8
D10M-8
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
14
D10M-9
D10M-9
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
16
D10M-10
D10M-10
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
18
D10M-11
D10M-11
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
20
D10M-12
D10M-12
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.15
24
D15M-2
D15M-2
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
4
D15M-3
D15M-3
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
5
D15M-4
D15M-4
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
6
D15M-5
D15M-5
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
8
D15M-6
D15M-6
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
10
D15M-7
D15M-7
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
12
D15M-8
D15M-8
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
14
D15M-9
D15M-9
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
16
D15M-10
D15M-10
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
18
D15M-11
D15M-11
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
20
D15M-12
D15M-12
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
1.0
+0.009/+0.002
0.23
24
D20M-2
D20M-2
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
2.0
+0.009/+0.002
0.30
4
D20M-3
D20M-3
Dowel Pin
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
2.0
+0.009/+0.002
0.30
5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument