您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 923 - Disk Handwheels, Aluminum, Powder Coated without keyway, Type A without handle
Elesa+Ganter
操作件
GN 923
GN 923 A
GN 923 A B
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn923/gn923_a/gn923_a_b/gn_923_a_b.prj},{NB=Scheibenhandrad GN 923-100-B12-A-SR},{PARTNUMBER=GN 923-100-B12-A-SR},{D1=100},{D2=B12},{D2Y=12},{D2X=10,12},{D3=28},{D4=22.0},{B=14.0},{H=9.5},{L1=17},{L2=30},{ZG=18},{VS=GN 184-20},{FARBEVIS=silber, strukturmatt},{MAT=Aluminium-Druckguss},{WEIGHT=0.1499},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
B
[mm]
H
[mm]
L1
[mm]
L2
~
[mm]
VS
recommended countersunk washer
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc Handwheel GN 923-50-...
GN 923-50-B6-A-SW
50
B6
20
13.0
13.0
7.0
16
26
GN 184-12
Black, textured finish
0.0660
84879090
YES
Disc Handwheel GN 923-50-...
GN 923-50-B6-A-SR
50
B6
20
13.0
13.0
7.0
16
26
GN 184-12
Silver, textured finish
0.0660
84879090
YES
Disc Handwheel GN 923-50-...
GN 923-50-B8-A-SW
50
B8
20
13.0
13.0
7.0
16
26
GN 184-12
Black, textured finish
0.0650
84879090
YES
Disc Handwheel GN 923-50-...
GN 923-50-B8-A-SR
50
B8
20
13.0
13.0
7.0
16
26
GN 184-12
Silver, textured finish
0.0650
84879090
YES
Disc Handwheel GN 923-63-...
GN 923-63-B8-A-SW
63
B8
23
17.0
13.0
7.0
16
27
GN 184-16
Black, textured finish
0.1030
84879090
YES
Disc Handwheel GN 923-63-...
GN 923-63-B8-A-SR
63
B8
23
17.0
13.0
7.0
16
27
GN 184-16
Silver, textured finish
0.1030
84879090
YES
Disc Handwheel GN 923-63-...
GN 923-63-B10-A-SW
63
B10
23
17.0
13.0
7.0
16
27
GN 184-16
Black, textured finish
0.1020
84879090
YES
Disc Handwheel GN 923-63-...
GN 923-63-B10-A-SR
63
B10
23
17.0
13.0
7.0
16
27
GN 184-16
Silver, textured finish
0.1020
84879090
YES
Disc Handwheel GN 923-80-...
GN 923-80-B10-A-SW
80
B10
26
17.0
13.0
7.0
16
26
GN 184-16
Black, textured finish
0.1010
84879090
YES
Disc Handwheel GN 923-80-...
GN 923-80-B10-A-SR
80
B10
26
17.0
13.0
7.0
16
26
GN 184-16
Silver, textured finish
0.1010
84879090
YES
Disc Handwheel GN 923-80-...
GN 923-80-B12-A-SW
80
B12
26
17.0
13.0
7.0
16
26
GN 184-16
Black, textured finish
0.1000
84879090
YES
Disc Handwheel GN 923-80-...
GN 923-80-B12-A-SR
80
B12
26
17.0
13.0
7.0
16
26
GN 184-16
Silver, textured finish
0.0996
84879090
YES
Disc Handwheel GN 923-100...
GN 923-100-B10-A-SW
100
B10
28
22.0
14.0
9.5
17
30
GN 184-20
Black, textured finish
0.1533
84879090
YES
Disc Handwheel GN 923-100...
GN 923-100-B10-A-SR
100
B10
28
22.0
14.0
9.5
17
30
GN 184-20
Silver, textured finish
0.1519
84879090
YES
Disc Handwheel GN 923-100...
GN 923-100-B12-A-SW
100
B12
28
22.0
14.0
9.5
17
30
GN 184-20
Black, textured finish
0.1516
84879090
YES
Disc Handwheel GN 923-100...
GN 923-100-B12-A-SR
100
B12
28
22.0
14.0
9.5
17
30
GN 184-20
Silver, textured finish
0.1499
84879090
YES
Disc Handwheel GN 923-125...
GN 923-125-B12-A-SW
125
B12
31
22.0
15.0
11.0
18
33
GN 184-20
Black, textured finish
0.2530
84879090
YES
Disc Handwheel GN 923-125...
GN 923-125-B12-A-SR
125
B12
31
22.0
15.0
11.0
18
33
GN 184-20
Silver, textured finish
0.0600
84879090
YES
Disc Handwheel GN 923-125...
GN 923-125-B14-A-SW
125
B14
31
22.0
15.0
11.0
18
33
GN 184-20
Black, textured finish
0.2611
84879090
YES
Disc Handwheel GN 923-125...
GN 923-125-B14-A-SR
125
B14
31
22.0
15.0
11.0
18
33
GN 184-20
Silver, textured finish
0.2551
84879090
YES
Disc Handwheel GN 923-140...
GN 923-140-B14-A-SW
140
B14
36
28.5
16.5
13.0
19
36
GN 184-25
Black, textured finish
0.3380
84879090
YES
Disc Handwheel GN 923-140...
GN 923-140-B14-A-SR
140
B14
36
28.5
16.5
13.0
19
36
GN 184-25
Silver, textured finish
0.3320
84879090
YES
Disc Handwheel GN 923-140...
GN 923-140-B16-A-SW
140
B16
36
28.5
16.5
13.0
19
36
GN 184-25
Black, textured finish
0.3370
84879090
YES
Disc Handwheel GN 923-140...
GN 923-140-B16-A-SR
140
B16
36
28.5
16.5
13.0
19
36
GN 184-25
Silver, textured finish
0.3330
84879090
YES
Disc Handwheel GN 923-160...
GN 923-160-B14-A-SW
160
B14
36
28.5
18.0
14.5
20
39
GN 184-25
Black, textured finish
0.4320
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 923 - Disk Handwheels, Aluminum, Powder Coated with keyway, Type A witho...
Elesa+Ganter
21.06.2024
VDN.FP+I-A - Solid handwheels
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表