您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 609.5 - Distance bushings
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 609.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_609_5/gn609_5.prj},{NB=Distance bushings GN 609.5-12-17-2},{CODE=GN.70238},{DESCRIPTION=GN 609.5-12-17-2},{DIM01=12},{DIM02=17},{DIM03=2},{DIM04=M12},{DIM05=•},{DIM06=-},{DIM07=•},{DIM08=-},{DIM09=-},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=-},{WEIGHT=2},{NORMNR=GN 609.5},{D1=12},{D2=17},{L=2},{LX=2,4,5,6,8,10,12},{M=M12},{G1=x},{G2=-},{G3=x},{G4=-},{G5=-},{G6=-},{G7=-},{G8=-},{G9=-},{G10=-},{G11=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 H12
[mm]
DIM02
d2
[mm]
DIM03
l±0.1
[mm]
DIM04
Thread of indexing plungers
ⁿ/ₐ
DIM05
GN 414
ⁿ/ₐ
DIM06
GN 514
ⁿ/ₐ
DIM07
GN 607<BR>GN 607.1
ⁿ/ₐ
DIM08
GN 617<BR>GN 617.1<BR>GN 617.2
ⁿ/ₐ
DIM09
GN 717
ⁿ/ₐ
DIM10
GN 816<BR>GN 816.1
ⁿ/ₐ
DIM11
GN 817<BR>GN 817.2
ⁿ/ₐ
DIM12
GN 822
ⁿ/ₐ
DIM13
GN 7336.8
ⁿ/ₐ
WEIGHT
Weight
[g]
Distance bushings GN 609....
GN.70201
GN 609.5-6-7-2
6
7
2
M6
-
-
-
-
•
-
-
-
-
1
Distance bushings GN 609....
GN.70202
GN 609.5-6-7-4
6
7
4
M6
-
-
-
-
•
-
-
-
-
1
Distance bushings GN 609....
GN.70203
GN 609.5-6-7-6
6
7
6
M6
-
-
-
-
•
-
-
-
-
1
Distance bushings GN 609....
GN.70204
GN 609.5-6-7-8
6
7
8
M6
-
-
-
-
•
-
-
-
-
1
Distance bushings GN 609....
GN.70211
GN 609.5-8-10-2
8
10
2
M8
-
-
-
-
•
-
•
•
-
1
Distance bushings GN 609....
GN.70212
GN 609.5-8-10-3
8
10
3
M8
-
-
-
-
•
-
•
•
-
1
Distance bushings GN 609....
GN.70213
GN 609.5-8-10-4
8
10
4
M8
-
-
-
-
•
-
•
•
-
1
Distance bushings GN 609....
GN.70214
GN 609.5-8-10-6
8
10
6
M8
-
-
-
-
•
-
•
•
-
1
Distance bushings GN 609....
GN.70215
GN 609.5-8-10-8
8
10
8
M8
-
-
-
-
•
-
•
•
-
2
Distance bushings GN 609....
GN.70216
GN 609.5-8-10-10
8
10
10
M8
-
-
-
-
•
-
•
•
-
2
Distance bushings GN 609....
GN.70221
GN 609.5-10-12-2
10
12
2
M10
-
-
-
•
•
-
•
•
-
1
Distance bushings GN 609....
GN.70222
GN 609.5-10-12-4
10
12
4
M10
-
-
-
•
•
-
•
•
-
1
Distance bushings GN 609....
GN.70223
GN 609.5-10-12-6
10
12
6
M10
-
-
-
•
•
-
•
•
-
2
Distance bushings GN 609....
GN.70224
GN 609.5-10-12-8
10
12
8
M10
-
-
-
•
•
-
•
•
-
2
Distance bushings GN 609....
GN.70225
GN 609.5-10-12-10
10
12
10
M10
-
-
-
•
•
-
•
•
-
3
Distance bushings GN 609....
GN.70226
GN 609.5-10-12-12
10
12
12
M10
-
-
-
•
•
-
•
•
-
3
Distance bushings GN 609....
GN.70231
GN 609.5-12-14-2
12
14
2
M12
-
-
-
•
•
•
•
-
-
1
Distance bushings GN 609....
GN.70232
GN 609.5-12-14-4
12
14
4
M12
-
-
-
•
•
•
•
-
-
1
Distance bushings GN 609....
GN.70233
GN 609.5-12-14-6
12
14
6
M12
-
-
-
•
•
•
•
-
-
2
Distance bushings GN 609....
GN.70234
GN 609.5-12-14-8
12
14
8
M12
-
-
-
•
•
•
•
-
-
2
Distance bushings GN 609....
GN.70235
GN 609.5-12-14-10
12
14
10
M12
-
-
-
•
•
•
•
-
-
3
Distance bushings GN 609....
GN.70236
GN 609.5-12-14-12
12
14
12
M12
-
-
-
•
•
•
•
-
-
3
Distance bushings GN 609....
GN.70237
GN 609.5-12-14-14
12
14
14
M12
-
-
-
•
•
•
•
-
-
4
Distance bushings GN 609....
GN.70238
GN 609.5-12-17-2
12
17
2
M12
•
-
•
-
-
-
-
-
-
2
Distance bushings GN 609....
GN.70239
GN 609.5-12-17-4
12
17
4
M12
•
-
•
-
-
-
-
-
-
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6339 - ELESA-Washers for heavy duty applications
Elesa
01.07.2024
GN 709.15-B - ELESA-Locking elements with threaded pin
Elesa
26.09.2023
MSM-T - ELESA-Connecting tubes
Elesa
01.07.2024
SN2651 - Distance tube
STRACK
02.11.2023
GN 822.6 - ELESA-Mini indexing plungers
Elesa
01.07.2024
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
01.07.2024
HSK-K Metric-long - Standard Cable Glands
Hummel
05.02.2020
GN 717 - ELESA-Indexing plungers
Elesa
01.07.2024
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembl...
Ganter
19.06.2024
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembl...
Elesa+Ganter
21.06.2024
BN 5281 - Round spacers, PA 6.6, natural
Bossard Catalog
31.10.2023
GN 717-C-NI - ELESA-Indexing plungers with rest position
Elesa
01.07.2024
GN 6343 - ELESA-Washers
Elesa
01.07.2024
DFM-B (m) - Guide cylinder, Modular system
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表