您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DP Dowel pins - DME - DIN 6325 ±60 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/dp.prj},{NB=DP628},{REF=DP628},{REFOLD=DP 6-28},{D=6.0},{L=28},{L2=1.5},{L1=0.90},{B=0.60},{R=6.0},{V=63}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter d
[mm]
L
Length
[mm]
L2
Length
[mm]
L1
Length
[mm]
B
Length b
[mm]
R
Radius
[mm]
DP1-56
DP1-56
1.5
6
0.5
0.23
0.12
1.6
DP1-58
DP1-58
1.5
8
0.5
0.23
0.12
1.6
DP1-510
DP1-510
1.5
10
0.5
0.23
0.12
1.6
DP1-512
DP1-512
1.5
12
0.5
0.23
0.12
1.6
DP1-514
DP1-514
1.5
14
0.5
0.23
0.12
1.6
DP1-516
DP1-516
1.5
16
0.5
0.23
0.12
1.6
DP26
DP26
2.0
6
0.6
0.30
0.18
2.0
DP28
DP28
2.0
8
0.6
0.30
0.18
2.0
DP210
DP210
2.0
10
0.6
0.30
0.18
2.0
DP212
DP212
2.0
12
0.6
0.30
0.18
2.0
DP214
DP214
2.0
14
0.6
0.30
0.18
2.0
DP216
DP216
2.0
16
0.6
0.30
0.18
2.0
DP218
DP218
2.0
18
0.6
0.30
0.18
2.0
DP220
DP220
2.0
20
0.6
0.30
0.18
2.0
DP2-56
DP2-56
2.5
6
0.7
0.40
0.25
2.5
DP2-58
DP2-58
2.5
8
0.7
0.40
0.25
2.5
DP2-510
DP2-510
2.5
10
0.7
0.40
0.25
2.5
DP2-512
DP2-512
2.5
12
0.7
0.40
0.25
2.5
DP2-514
DP2-514
2.5
14
0.7
0.40
0.25
2.5
DP2-516
DP2-516
2.5
16
0.7
0.40
0.25
2.5
DP2-518
DP2-518
2.5
18
0.7
0.40
0.25
2.5
DP2-520
DP2-520
2.5
20
0.7
0.40
0.25
2.5
DP2-524
DP2-524
2.5
24
0.7
0.40
0.25
2.5
DP38
DP38
3.0
8
0.8
0.45
0.30
3.0
DP310
DP310
3.0
10
0.8
0.45
0.30
3.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Dowel Pins
D-M-E
24.05.2024
IS 610 Socket head cap screws - DME - DIN 912 - 10.9
D-M-E
27.06.2024
M Socket head cap screws - DME - Mat. Steel - DIN 912 - Class 12.9
D-M-E
27.06.2024
(.250 DIAMETER FLOW CHANNEL) Point gate - 250 Series Nozzles
D-M-E
09.05.2017
(.250 DIAMETER FLOW CHANNEL) Nozzle Sub-Assemblies - 250 Series Nozzles
D-M-E
09.05.2017
FW 45 Straight interlocks - DME
D-M-E
16.04.2024
WZ 8062 Helical springs, round wire - DME
D-M-E
30.04.2024
FSK Jiffy Tites - DME
D-M-E
08.08.2018
IA SF Date stamps - inner inserts - DME - Mat.: Inox 1.4034 - 50 - 55 HRC.
D-M-E
26.11.2021
FT 12 Date stamps - DME - Mat.: 1.2344 nitrided
D-M-E
21.06.2024
ALG L - Gibs - DME - Mat. AMPCO 21
D-M-E
20.06.2024
N Connector plug with inner hexagon - DME
D-M-E
08.08.2018
N Connector plugs with teflon seal - DME
D-M-E
22.05.2024
MK 15 Quick Release coupling with valve and hose nipple - DME
D-M-E
08.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表