CP96/C96-DS - 内螺纹无杆侧耳环
SMC Corporation
执行元件
标准型气缸
CP96/C96 ISO 气缸
附件
Powered by
CAD模型選擇
{smc_jp/actuator/standard_air_cylinder/cp96_c96/accessories/ds.prj},{NB=DS5050},{BORE=50},{MODEL=DS5050},{E=65},{B1=21},{B2=45},{B3=4.3},{LI=14.0},{TG1=46.5},{T=4},{I1=5},{I2=6.5},{FL=27},{H=12},{D1=40},{D2=15.0},{D3=9.0},{CN=16},{SR=18},{R=22},{RR=9.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
缸径
[mm]
E
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
LI
[mm]
TG1
[mm]
T
[mm]
I1
[mm]
I2
[mm]
FL
[mm]
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
CN
[mm]
SR
[mm]
R
[mm]
DS5032
32
45
14
34
3.3
11.5
32.5
3
5
5.5
22
10
30
10.5
6.6
10
11
17
DS5040
40
55
16
40
4.3
12.0
38.0
4
5
5.5
25
10
35
11.0
6.6
12
13
20
DS5050
50
65
21
45
4.3
14.0
46.5
4
5
6.5
27
12
40
15.0
9.0
16
18
22
DS5063
63
75
21
51
4.3
14.0
56.5
4
5
6.5
32
12
45
15.0
9.0
16
18
25
DS5080
80
95
25
65
4.3
16.0
72.0
4
5
10.0
36
16
45
18.0
11.0
20
22
30
DS5100
100
115
25
75
6.3
16.0
89.0
4
5
10.0
41
16
55
18.0
11.0
20
22
32
DS5125
125
140
37
97
6.3
24.0
110.0
6
7
10.0
50
20
60
20.0
13.5
30
30
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表