您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DW-AX-50X-M12 - Inductive Sensor
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD模型選擇
{contrinex/inductive_sensor/basic/dw_ax_50x_m12.prj},{NB=DW-AS-504-M12},{ORDERNO=330-020-152},{TYPE=DW-AS-504-M12},{PR=Basic},{PF=Extra Distance - Series 500},{H=M12},{OD=6},{C=M12 4-pin},{M=Quasi-embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M12, Quasi-embeddable},{PO=PNP, Normally closed (NC)},{SFM=800},{HM=Chrome-plated brass},{CEPDF=Conformity_500_510_520.pdf},{WG=37.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=2},{INFO=Product details},{IODD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-501-M12
330-020-107
DW-AD-501-M12
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally open (NO)
800
Chrome-plated brass
101.6
85365019
YES
YES
0
DW-AD-502-M12
330-020-109
DW-AD-502-M12
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally closed (NC)
800
Chrome-plated brass
102.0
85365019
YES
YES
0
DW-AD-503-M12
330-020-110
DW-AD-503-M12
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally open (NO)
800
Chrome-plated brass
102.0
85365019
YES
YES
Contrinex-DW-Ax-503-M12
DW-AD-504-M12
330-020-115
DW-AD-504-M12
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally closed (NC)
800
Chrome-plated brass
103.0
85365019
YES
YES
0
DW-AS-501-M12
330-020-146
DW-AS-501-M12
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally open (NO)
800
Chrome-plated brass
36.9
85365019
YES
YES
0
DW-AS-502-M12
330-020-148
DW-AS-502-M12
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally closed (NC)
800
Chrome-plated brass
36.8
85365019
YES
YES
0
DW-AS-503-M12
330-020-150
DW-AS-503-M12
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally open (NO)
800
Chrome-plated brass
37.0
85365019
YES
YES
0
DW-AS-504-M12
330-020-152
DW-AS-504-M12
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally closed (NC)
800
Chrome-plated brass
37.0
85365019
YES
YES
0
DW-AD-501-M12-120
330-020-116
DW-AD-501-M12-120
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally open (NO)
800
Chrome-plated brass
97.0
85365019
YES
YES
0
DW-AD-502-M12-120
330-020-117
DW-AD-502-M12-120
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally closed (NC)
800
Chrome-plated brass
100.1
85365019
YES
YES
0
DW-AD-503-M12-120
330-020-118
DW-AD-503-M12-120
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally open (NO)
800
Chrome-plated brass
100.0
85365019
YES
YES
0
DW-AD-504-M12-120
330-020-124
DW-AD-504-M12-120
Basic
Extra Distance - Series 5...
M12
6
PVC, 2 m, 3 wire
Quasi-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally closed (NC)
800
Chrome-plated brass
98.7
85365019
YES
YES
0
DW-AS-501-M12-120
330-020-147
DW-AS-501-M12-120
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally open (NO)
800
Chrome-plated brass
32.0
85365019
YES
YES
0
DW-AS-502-M12-120
330-020-149
DW-AS-502-M12-120
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
NPN, Normally closed (NC)
800
Chrome-plated brass
31.0
85365019
YES
YES
0
DW-AS-503-M12-120
330-020-151
DW-AS-503-M12-120
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally open (NO)
800
Chrome-plated brass
32.2
85365019
YES
YES
0
DW-AS-504-M12-120
330-020-153
DW-AS-504-M12-120
Basic
Extra Distance - Series 5...
M12
6
M12 4-pin
Quasi-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M12, Quasi-embeddable
PNP, Normally closed (NC)
800
Chrome-plated brass
32.2
85365019
YES
YES
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表