您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
LED - Quick coupling led units
Comepi
Control Units
Contact Bases
LED
LED Unit
Powered by
CAD模型選擇
{comepi/control_units/contact_base/led/led_unit/quick_coupling_led_units.prj},{NB=ECX 3055N-24L},{CODE=ECX 3055N-24L},{DSCR=Unità led},{COL=Bianco},{FIX=Aggancio},{ALIM=24},{DEST=40x10},{SPE=26},{APP=CE, cULus, IMQ, EAC, CCC},{IP=20},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
COL
Color
ⁿ/ₐ
FIX
Fixing
ⁿ/ₐ
ALIM
AC / DC power supply
[V]
DEST
Dimensions
[mm]
SPE
Thickness
[mm]
APP
Approvals
ⁿ/ₐ
IP
IP grade
ⁿ/ₐ
ECX 3051N-12L
ECX 3051N-12L
Led unit
Red
Hooking
12
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3052N-12L
ECX 3052N-12L
Led unit
Green
Hooking
12
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3053N-12L
ECX 3053N-12L
Led unit
Yellow
Hooking
12
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3054N-12L
ECX 3054N-12L
Led unit
Blue
Hooking
12
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3055N-12L
ECX 3055N-12L
Led unit
White
Hooking
12
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3051N-24L
ECX 3051N-24L
Led unit
Red
Hooking
24
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3052N-24L
ECX 3052N-24L
Led unit
Green
Hooking
24
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3053N-24L
ECX 3053N-24L
Led unit
Yellow
Hooking
24
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3054N-24L
ECX 3054N-24L
Led unit
Blue
Hooking
24
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3055N-24L
ECX 3055N-24L
Led unit
White
Hooking
24
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3051N-110L
ECX 3051N-110L
Led unit
Red
Hooking
110
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3052N-110L
ECX 3052N-110L
Led unit
Green
Hooking
110
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3053N-110L
ECX 3053N-110L
Led unit
Yellow
Hooking
110
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3054N-110L
ECX 3054N-110L
Led unit
Blue
Hooking
110
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3055N-110L
ECX 3055N-110L
Led unit
White
Hooking
110
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3051N-230L
ECX 3051N-230L
Led unit
Red
Hooking
230
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3052N-230L
ECX 3052N-230L
Led unit
Green
Hooking
230
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3053N-230L
ECX 3053N-230L
Led unit
Yellow
Hooking
230
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3054N-230L
ECX 3054N-230L
Led unit
Blue
Hooking
230
40x10
26
CE, cULus, IMQ, EAC, CCC
20
ECX 3055N-230L
ECX 3055N-230L
Led unit
White
Hooking
230
40x10
26
CE, cULus, IMQ, EAC, CCC
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表