您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembly
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN609.5
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn609_5/gn609_5.prj},{NB=Edelstahl-Distanzring GN609.5-12-17-4},{ARTNR=GN609.5-12-17-4},{PARTNUMBER=GN 609.5-12-17-4},{NORMNR=GN 609.5},{D1=12},{D2=17},{L=4},{LX=2, 4, 6, 8, 10, 12},{M=M12},{G1=x},{G2=-},{G3=x},{G4=-},{G5=-},{G6=-},{G7=-},{G8=-},{G9=-},{G10=-},{G11=-},{WEIGHT=0.0030},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H12
[mm]
D2
-0.1
[mm]
L
Length ±0.1
[mm]
M
for indexing plunger
ⁿ/ₐ
G1
GN 414
ⁿ/ₐ
G2
GN 514
ⁿ/ₐ
G3
GN 607 / GN 607.1
ⁿ/ₐ
G4
GN 612.8
ⁿ/ₐ
G5
GN 617 / GN 617.1 / GN 617.2
ⁿ/ₐ
G6
GN 717
ⁿ/ₐ
G7
GN 816 / GN 816.1
ⁿ/ₐ
G8
GN 817 / GN 817.2
ⁿ/ₐ
G9
GN 817.4
ⁿ/ₐ
G10
GN 822
ⁿ/ₐ
G11
GN 7336.8
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Distanzring GN6...
GN609.5-6-7-2
6
7
2
M6
-
-
-
-
-
x
-
-
-
-
-
0.0002
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-6-7-4
6
7
4
M6
-
-
-
-
-
x
-
-
-
-
-
0.0005
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-6-7-6
6
7
6
M6
-
-
-
-
-
x
-
-
-
-
-
0.0005
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-6-7-8
6
7
8
M6
-
-
-
-
-
x
-
-
-
-
-
0.0010
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-8-10-2
8
10
2
M8
-
-
-
-
-
x
-
x
-
x
-
0.0008
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-8-10-4
8
10
4
M8
-
-
-
-
-
x
-
x
-
x
-
0.0010
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-8-10-6
8
10
6
M8
-
-
-
-
-
x
-
x
-
x
-
0.0010
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-8-10-8
8
10
8
M8
-
-
-
-
-
x
-
x
-
x
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-8-10-10
8
10
10
M8
-
-
-
-
-
x
-
x
-
x
-
0.0030
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-10-12-2
10
12
2
M10
-
-
-
-
x
x
-
x
-
x
-
0.0006
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-10-12-4
10
12
4
M10
-
-
-
-
x
x
-
x
-
x
-
0.0010
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-10-12-6
10
12
6
M10
-
-
-
-
x
x
-
x
-
x
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-10-12-8
10
12
8
M10
-
-
-
-
x
x
-
x
-
x
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-10-12-10
10
12
10
M10
-
-
-
-
x
x
-
x
-
x
-
0.0030
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-10-12-12
10
12
12
M10
-
-
-
-
x
x
-
x
-
x
-
0.0030
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-2
12
14
2
M12
-
-
-
-
x
x
x
x
-
-
-
0.0010
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-4
12
14
4
M12
-
-
-
-
x
x
x
x
-
-
-
0.0010
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-6
12
14
6
M12
-
-
-
-
x
x
x
x
-
-
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-8
12
14
8
M12
-
-
-
-
x
x
x
x
-
-
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-10
12
14
10
M12
-
-
-
-
x
x
x
x
-
-
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-12
12
14
12
M12
-
-
-
-
x
x
x
x
-
-
-
0.0040
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-14-14
12
14
14
M12
-
-
-
-
x
x
x
x
-
-
-
0.0040
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-17-2
12
17
2
M12
x
-
x
-
-
-
-
-
-
-
-
0.0020
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-17-4
12
17
4
M12
x
-
x
-
-
-
-
-
-
-
-
0.0030
73182900
YES
Edelstahl-Distanzring GN6...
GN609.5-12-17-5
12
17
5
M12
x
-
x
-
-
-
-
-
-
-
-
0.0040
73182900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 609.5 - ELESA-Distance bushings
Elesa
01.07.2024
MAE-DBU-SP-ROLLE-STVZ - Distance Bushes for Tensioning Rollers / Idlers TS
MÄDLER
10.04.2024
Z3_POS11_12 - Distance washer
STRACK
17.08.2022
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembl...
JW Winco
25.06.2024
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembl...
Elesa+Ganter
21.06.2024
GN 628.2 - Distance bushings
Ganter
19.06.2024
GN 609 - ELESA-Distance bushings
Elesa
01.07.2024
BUSC - Spacers for Support Units
Misumi
08.06.2021
GN 609.5 - Stainless Steel-Distance bushings, for indexing plungers assembl...
Ganter
19.06.2024
EH 22120. - Distance Collars for Index Plungers
Halder
22.12.2022
BN 603 - Finishing washers for 90° countersunk head screws (SN 213912), al...
Bossard Catalog
31.10.2023
BN 5281 - Round spacers, PA 6.6, natural
Bossard Catalog
31.10.2023
05000228000 - Spacer ring for locking bolts
SToxxparts
31.05.2022
LBS, LBSA - Spacers for Linear Bushings
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表