You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
Kliknij tutaj, aby otworzyć zawartość strony w nowej karcie.
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
MODELE CAD
Logowanie
Zarejestruj się
Zapomniałeś hasła?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Wszystkie katalogi
Geometric Search
Sketch Search
Variable Search
Katalogi certyfikowane
Wg kategorii
Wg krajów
By Standards
Dostępne języki katalogu:
English
English
Informacje QA
Katalog: Berger Tools
Created: 07.11.2018
Cechy specjalne katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN992.5 - Stainless steel insert bushes for construction tubings GN 990, square
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN992.5
Powered by
Wybór modelu CAD
{berger_tools/3_0_maschinenelemente/3_4/zubehoer/gn992_5/gn992_5_v.prj},{NB=Edelstahl Einsteckbuchse GN992.5-V30-M8},{ARTNR=GN992.5-V30-M8},{PARTNUMBER=GN 992.5-V30-M8},{NORMNR=GN 992.5},{S=V30},{S11=30},{D2=M8},{D2IN='$D6.', '$D5.'},{D6=M8},{D5=M10},{S33=23.0},{S2=26},{D4=26.5},{L1=29.5},{L2=2.5},{L3=18},{W=2},{L4=5},{K=4.05},{K1=2.0},{K2=0.3},{SS=17.000},{NDM2=12.000},{HX=4},{BX=16.000},{WEIGHT=0.1060},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
Ustawienia filtra
Nałóż filtr
Remove filter
Anuluj
1
2
3
4
5
6
7
8
9
LINA
Lista materiałowa
ARTNR
ⁿ/ₐ
S
Outside diameter for square
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
+0.5
[mm]
W
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl Einsteckbuchse ...
GN992.5-V20-M8
V20
M8
29.5
2.5
16
2
0.0320
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V25-M8
V25
M8
29.5
2.5
16
2
0.0606
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V25-M10
V25
M10
29.5
2.5
16
2
0.0579
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V30-M8
V30
M8
29.5
2.5
18
2
0.1060
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V30-M10
V30
M10
29.5
2.5
18
2
0.1026
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V40-M10
V40
M10
33.5
2.5
24
3
0.2157
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V40-M12
V40
M12
33.5
2.5
24
3
0.2110
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V50-M12
V50
M12
37.5
2.5
30
3
0.4200
73269098
YES
Edelstahl Einsteckbuchse ...
GN992.5-V50-M16
V50
M16
37.5
2.5
30
3
0.3900
73269098
YES
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF