품질보증 정보
카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMCGV - ShotGLAND Compression gland
WISKA
Compression glands
Powered by
CAD모델 선택
{wiska/shotgland/emcgv.prj},{NB=EMCGV 25-17010106412},{CNSORDERNO=10106412},{L=7.0},{SW=30},{E1=33.0},{CNSQUANTITY=50},{WEIGHT=0.065},{MP=4.40},{NDM=17.000},{VERS=5},{TYP=EMCGV 25-170},{D=M25x1.5},{TL=23.0 - 28.0},{D1=15.0 - 17.0},{CNSMAT=Cable gland: Brass nickel-plated / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min)},{ETEMP=-40°C bis 120°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP68},{W=0.065},{TC=EMCGV 25-170},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106412/emcgv-25-170.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106412/emcgv-25-170.html},{AAJ095=15},{AAJ094=17},{AAS460=M25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
braid. This is a Class 200 electrical insulating sleeving.
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
EMCGV 8-03010106389
10106389
EMCGV 8-030
M8x1.25
15.0 - 18.5
2.0 - 3.3
5.0
11
12.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.007
EMCGV 8-04010106390
10106390
EMCGV 8-040
M8x1.25
15.0 - 18.5
3.0 - 4.3
5.0
11
12.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.007
EMCGV 8-05010106391
10106391
EMCGV 8-050
M8x1.25
15.0 - 18.5
4.0 - 5.3
5.0
11
12.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.007
EMCGV 12-03010106392
10106392
EMCGV 12-030
M12x1.5
20.5 - 24.5
2.0 - 3.0
6.0
18
20.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.022
EMCGV 12-05010106393
10106393
EMCGV 12-050
M12x1.5
20.5 - 24.5
3.0 - 5.0
6.0
18
20.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.022
EMCGV 12-07010106394
10106394
EMCGV 12-070
M12x1.5
20.5 - 24.5
5.0 - 7.0
6.0
18
20.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.021
EMCGV 12-09010106395
10106395
EMCGV 12-090
M12x1.5
20.5 - 24.5
7.0 - 9.0
6.0
18
20.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.021
EMCGV 16-04010106396
10106396
EMCGV 16-040
M16x1.5
22.0 - 26.5
2.0 - 4.0
6.0
22
24.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.034
EMCGV 16-06010106397
10106397
EMCGV 16-060
M16x1.5
22.0 - 26.5
4.0 - 6.0
6.0
22
24.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.033
EMCGV 16-08010106398
10106398
EMCGV 16-080
M16x1.5
22.0 - 26.5
6.0 - 8.0
6.0
22
24.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.032
EMCGV 16-10010106399
10106399
EMCGV 16-100
M16x1.5
22.0 - 26.5
8.0 - 10.0
6.0
22
24.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.032
EMCGV 16-12010106400
10106400
EMCGV 16-120
M16x1.5
22.0 - 26.5
10.0 - 12.0
6.0
22
24.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.033
EMCGV 20-06010106401
10106401
EMCGV 20-060
M20x1.5
22.0 - 26.5
4.0 - 6.0
6.0
27
30.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.047
EMCGV 20-08010106402
10106402
EMCGV 20-080
M20x1.5
22.0 - 26.5
6.0 - 8.0
6.0
27
30.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.046
EMCGV 20-10010106403
10106403
EMCGV 20-100
M20x1.5
22.0 - 26.5
8.0 - 10.0
6.0
27
30.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.046
EMCGV 20-12010106404
10106404
EMCGV 20-120
M20x1.5
22.0 - 26.5
10.0 - 12.0
6.0
27
30.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
EMCGV 20-14010106405
10106405
EMCGV 20-140
M20x1.5
22.0 - 26.5
12.0 - 14.0
6.0
27
30.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.046
EMCGV 20-16010106406
10106406
EMCGV 20-160
M20x1.5
22.0 - 26.5
14.0 - 16.0
6.0
27
30.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.045
EMCGV 25-08010106407
10106407
EMCGV 25-080
M25x1.5
23.0 - 28.0
6.0 - 8.0
7.0
30
33.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.064
EMCGV 25-10010106408
10106408
EMCGV 25-100
M25x1.5
23.0 - 28.0
8.0 - 10.0
7.0
30
33.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.064
EMCGV 25-12010106409
10106409
EMCGV 25-120
M25x1.5
23.0 - 28.0
10.0 - 12.0
7.0
30
33.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.064
EMCGV 25-14010106410
10106410
EMCGV 25-140
M25x1.5
23.0 - 28.0
12.0 - 14.0
7.0
30
33.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.066
EMCGV 25-16010106411
10106411
EMCGV 25-160
M25x1.5
23.0 - 28.0
14.0 - 16.0
7.0
30
33.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.065
EMCGV 25-17010106412
10106412
EMCGV 25-170
M25x1.5
23.0 - 28.0
15.0 - 17.0
7.0
30
33.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
50
0.065
EMCGV 32-11010106413
10106413
EMCGV 32-110
M32x1.5
24.0 - 28.5
9.0 - 11.0
8.0
36
39.0
Cable gland: Brass nickel...
IP68 (5 bar/30 min)
-40°C bis 120°C
25
0.097
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성