您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20210 - Vis à tête hexagonale entièrement filetée - ISO 4017 - Acier classe 8.8 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
Classe 8.8
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_8.8/20210.prj},{NB=emile_maurin_2021016X25},{REF=2021016X25},{DXL=16x25},{MAT=Acier brut classe 8.8},{D=16},{L=25},{S=24},{K=10.0},{IDNR=},{D3=13.546},{P=2.000},{A=6.000},{C=0.800},{DA=17.700},{DW=22.490},{E=26.750},{R=0.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 202104X8
202104X8
4x8
Acier brut classe 8.8
4
8
7
2.8
Emile Maurin 202104X10
202104X10
4x10
Acier brut classe 8.8
4
10
7
2.8
Emile Maurin 202104X12
202104X12
4x12
Acier brut classe 8.8
4
12
7
2.8
Emile Maurin 202104X16
202104X16
4x16
Acier brut classe 8.8
4
16
7
2.8
Emile Maurin 202104X20
202104X20
4x20
Acier brut classe 8.8
4
20
7
2.8
Emile Maurin 202104X25
202104X25
4x25
Acier brut classe 8.8
4
25
7
2.8
Emile Maurin 202104X30
202104X30
4x30
Acier brut classe 8.8
4
30
7
2.8
Emile Maurin 202104X35
202104X35
4x35
Acier brut classe 8.8
4
35
7
2.8
Emile Maurin 202104X40
202104X40
4x40
Acier brut classe 8.8
4
40
7
2.8
Emile Maurin 202104X45
202104X45
4x45
Acier brut classe 8.8
4
45
7
2.8
Emile Maurin 202105X6
202105X6
5x6
Acier brut classe 8.8
5
6
8
3.5
Emile Maurin 202105X8
202105X8
5x8
Acier brut classe 8.8
5
8
8
3.5
Emile Maurin 202105X10
202105X10
5x10
Acier brut classe 8.8
5
10
8
3.5
Emile Maurin 202105X12
202105X12
5x12
Acier brut classe 8.8
5
12
8
3.5
Emile Maurin 202105X14
202105X14
5x14
Acier brut classe 8.8
5
14
8
3.5
Emile Maurin 202105X16
202105X16
5x16
Acier brut classe 8.8
5
16
8
3.5
Emile Maurin 202105X18
202105X18
5x18
Acier brut classe 8.8
5
18
8
3.5
Emile Maurin 202105X20
202105X20
5x20
Acier brut classe 8.8
5
20
8
3.5
Emile Maurin 202105X25
202105X25
5x25
Acier brut classe 8.8
5
25
8
3.5
Emile Maurin 202105X30
202105X30
5x30
Acier brut classe 8.8
5
30
8
3.5
Emile Maurin 202105X35
202105X35
5x35
Acier brut classe 8.8
5
35
8
3.5
Emile Maurin 202105X40
202105X40
5x40
Acier brut classe 8.8
5
40
8
3.5
Emile Maurin 202105X45
202105X45
5x45
Acier brut classe 8.8
5
45
8
3.5
Emile Maurin 202105X50
202105X50
5x50
Acier brut classe 8.8
5
50
8
3.5
Emile Maurin 202105X55
202105X55
5x55
Acier brut classe 8.8
5
55
8
3.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20010 - Hexagon head screw half thread - ISO 4014 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 85244 - Boulon SB non précontraint - Acier classe 8.8 Galvanisé à ch...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
20.01.2023
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 71000 - Spring lock washer standard W type NFE 25515 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20700 - Hexagon head screw full thread - ISO 4017 10.9 class - Pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表