You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
He olvidado mi contraseña
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Todos los catálogos
Búsqueda geométrica
Búsqueda de croquis
Búsqueda variable
Catálogos certificados
Por categorías
Por países
Por estándares
Idiomas disponibles en el catálogo:
français
English (United States)
Información del sello QA
Catálogo: EMILE MAURIN - Eléments Standard Mécaniques
Created: 18.02.2010
Caraterísticas particulares del catálogo:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 37-751 - Charnière percée noeud renvoyé - Débrochable - Acier
EMILE MAURIN - Eléments Standard Mécaniques
Materiel d'accès
Charnières et gonds (Série 37)
Charnières
37_75
Powered by
Selección de modelo CAD
{emile_maurin_esm/materiel_acces/serie37_charnieres_et_gonds/charnieres/37_75/37_751.prj},{NB=emile_maurin_37-751-40_0},{REF=37-751-40},{ANGLE=0},{L1=40},{L2=2},{L3=8},{D1=4},{D2=3.5},{H1=40},{H2=24},{INFOS=INFOTEXTE},{L11=24.000},{L12=20.000},{D11=9.000},{VERS=1.000},{PPATH=37_751/37_751_sbl.prj},{WEB=https://composants.emile-maurin.fr}
Propiedades del filtro
Aplicar filtro
Quitar el filtro
Cancelar
1
2
3
LINA
Lista de materiales
REF
Référence
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
Emile Maurin 37-751-40
37-751-40
40
2
8
4
3.5
40
24
Emile Maurin 37-751-50
37-751-50
50
2
8
6
4.0
50
34
Emile Maurin 37-751-60
37-751-60
60
2
8
6
4.0
60
40
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF