您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62205 - Vis sans tête 6 pans creux bout pointeau - ISO 4027 DIN 914 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62205.prj},{NB=emile_maurin_622055X40},{REF=622055X40},{DXL=5x40},{MAT=Acier inoxydable A2},{IDNR=},{D=5.0},{L=40},{D3=4.019},{P=0.800},{DT=0.000},{S=2.5},{T=2.000},{SW=90.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 622052X3
622052X3
2x3
Acier inoxydable A2
2.0
3
0.9
Emile Maurin 622052X4
622052X4
2x4
Acier inoxydable A2
2.0
4
0.9
Emile Maurin 622052X5
622052X5
2x5
Acier inoxydable A2
2.0
5
0.9
Emile Maurin 622052X6
622052X6
2x6
Acier inoxydable A2
2.0
6
0.9
Emile Maurin 622052X8
622052X8
2x8
Acier inoxydable A2
2.0
8
0.9
Emile Maurin 622052X10
622052X10
2x10
Acier inoxydable A2
2.0
10
0.9
Emile Maurin 622052X12
622052X12
2x12
Acier inoxydable A2
2.0
12
0.9
Emile Maurin 622052,5X3
622052,5X3
2.5x3
Acier inoxydable A2
2.5
3
1.3
Emile Maurin 622052,5X4
622052,5X4
2.5x4
Acier inoxydable A2
2.5
4
1.3
Emile Maurin 622052,5X5
622052,5X5
2.5x5
Acier inoxydable A2
2.5
5
1.3
Emile Maurin 622052,5X6
622052,5X6
2.5x6
Acier inoxydable A2
2.5
6
1.3
Emile Maurin 622052,5X8
622052,5X8
2.5x8
Acier inoxydable A2
2.5
8
1.3
Emile Maurin 622052,5X10
622052,5X10
2.5x10
Acier inoxydable A2
2.5
10
1.3
Emile Maurin 622052,5X12
622052,5X12
2.5x12
Acier inoxydable A2
2.5
12
1.3
Emile Maurin 622052,5X16
622052,5X16
2.5x16
Acier inoxydable A2
2.5
16
1.3
Emile Maurin 622053X3
622053X3
3x3
Acier inoxydable A2
3.0
3
1.5
Emile Maurin 622053X4
622053X4
3x4
Acier inoxydable A2
3.0
4
1.5
Emile Maurin 622053X5
622053X5
3x5
Acier inoxydable A2
3.0
5
1.5
Emile Maurin 622053X6
622053X6
3x6
Acier inoxydable A2
3.0
6
1.5
Emile Maurin 622053X8
622053X8
3x8
Acier inoxydable A2
3.0
8
1.5
Emile Maurin 622053X10
622053X10
3x10
Acier inoxydable A2
3.0
10
1.5
Emile Maurin 622053X12
622053X12
3x12
Acier inoxydable A2
3.0
12
1.5
Emile Maurin 622053X16
622053X16
3x16
Acier inoxydable A2
3.0
16
1.5
Emile Maurin 622053X20
622053X20
3x20
Acier inoxydable A2
3.0
20
1.5
Emile Maurin 622053X25
622053X25
3x25
Acier inoxydable A2
3.0
25
1.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62206 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 65201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62221 - Raised countersunk head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62215 - Countersunk raised head machine screw cross recess Philli...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62652 - Threaded rod thread 3 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表