您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62801 - Vis tête fraisée 6 pans creux inviolable avec téton central - DIN 7991 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62801.prj},{NB=emile_maurin_628016X25},{REF=628016X25},{DXL=6x25},{MAT=Acier inoxydable A2},{D=6},{L=25},{DK=11.600},{K=4.3},{S=4.000},{T=2.500},{IDNR=},{AL=90.000},{DS=6.000},{R=0.300},{W=0.100},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 628013X6
628013X6
3x6
Acier inoxydable A2
3
6
5.900
1.8
2.000
Emile Maurin 628013X8
628013X8
3x8
Acier inoxydable A2
3
8
5.900
1.8
2.000
Emile Maurin 628013X10
628013X10
3x10
Acier inoxydable A2
3
10
5.900
1.8
2.000
Emile Maurin 628013X12
628013X12
3x12
Acier inoxydable A2
3
12
5.900
1.8
2.000
Emile Maurin 628013X16
628013X16
3x16
Acier inoxydable A2
3
16
5.900
1.8
2.000
Emile Maurin 628013X20
628013X20
3x20
Acier inoxydable A2
3
20
5.900
1.8
2.000
Emile Maurin 628014X10
628014X10
4x10
Acier inoxydable A2
4
10
7.900
2.8
2.500
Emile Maurin 628014X12
628014X12
4x12
Acier inoxydable A2
4
12
7.900
2.8
2.500
Emile Maurin 628014X16
628014X16
4x16
Acier inoxydable A2
4
16
7.900
2.8
2.500
Emile Maurin 628014X20
628014X20
4x20
Acier inoxydable A2
4
20
7.900
2.8
2.500
Emile Maurin 628014X25
628014X25
4x25
Acier inoxydable A2
4
25
7.900
2.8
2.500
Emile Maurin 628014X30
628014X30
4x30
Acier inoxydable A2
4
30
7.900
2.8
2.500
Emile Maurin 628015X10
628015X10
5x10
Acier inoxydable A2
5
10
9.900
3.4
3.000
Emile Maurin 628015X12
628015X12
5x12
Acier inoxydable A2
5
12
9.900
3.4
3.000
Emile Maurin 628015X16
628015X16
5x16
Acier inoxydable A2
5
16
9.900
3.4
3.000
Emile Maurin 628015X20
628015X20
5x20
Acier inoxydable A2
5
20
9.900
3.4
3.000
Emile Maurin 628015X25
628015X25
5x25
Acier inoxydable A2
5
25
9.900
3.4
3.000
Emile Maurin 628015X30
628015X30
5x30
Acier inoxydable A2
5
30
9.900
3.4
3.000
Emile Maurin 628015X40
628015X40
5x40
Acier inoxydable A2
5
40
9.900
3.4
3.000
Emile Maurin 628016X10
628016X10
6x10
Acier inoxydable A2
6
10
11.600
4.3
4.000
Emile Maurin 628016X12
628016X12
6x12
Acier inoxydable A2
6
12
11.600
4.3
4.000
Emile Maurin 628016X16
628016X16
6x16
Acier inoxydable A2
6
16
11.600
4.3
4.000
Emile Maurin 628016X20
628016X20
6x20
Acier inoxydable A2
6
20
11.600
4.3
4.000
Emile Maurin 628016X25
628016X25
6x25
Acier inoxydable A2
6
25
11.600
4.3
4.000
Emile Maurin 628016X30
628016X30
6x30
Acier inoxydable A2
6
30
11.600
4.3
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62802 - Hexagon socket button head cap screw with security pin - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62507 - Plain washer extra large type NFE 25513 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62518 - stamped cup washer NFE 27619 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62219 - Hexagon socket low head cap screw with center hole - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表