您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64309 - Vis pour aggloméré tête fraisée six lobes filetage partiel - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a4/64309.prj},{NB=emile_maurin_643094,5X60/36},{REF=643094,5X60/36},{MAT=Inox A4},{D=4.5},{L=60},{D3=3.100},{K=2.9},{DK=9},{B=36.000},{REFX=64309},{TORX=T20},{TXA=3.940},{C=4.150},{ALPHA=150.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Emile Maurin 643094X20
643094X20
Inox A4
4x20
4.0
20
2.6
8
Emile Maurin 643094X25/17
643094X25/17
Inox A4
4x25
4.0
25
2.6
8
Emile Maurin 643094X30/18
643094X30/18
Inox A4
4x30
4.0
30
2.6
8
Emile Maurin 643094X35/24
643094X35/24
Inox A4
4x35
4.0
35
2.6
8
Emile Maurin 643094X40/24
643094X40/24
Inox A4
4x40
4.0
40
2.6
8
Emile Maurin 643094X45/30
643094X45/30
Inox A4
4x45
4.0
45
2.6
8
Emile Maurin 643094X50/30
643094X50/30
Inox A4
4x50
4.0
50
2.6
8
Emile Maurin 643094,5X20
643094,5X20
Inox A4
4.5x20
4.5
20
2.9
9
Emile Maurin 643094,5X25/...
643094,5X25/17
Inox A4
4.5x25
4.5
25
2.9
9
Emile Maurin 643094,5X30/...
643094,5X30/18
Inox A4
4.5x30
4.5
30
2.9
9
Emile Maurin 643094,5X35/...
643094,5X35/24
Inox A4
4.5x35
4.5
35
2.9
9
Emile Maurin 643094,5X40/...
643094,5X40/24
Inox A4
4.5x40
4.5
40
2.9
9
Emile Maurin 643094,5X45/...
643094,5X45/30
Inox A4
4.5x45
4.5
45
2.9
9
Emile Maurin 643094,5X50/...
643094,5X50/30
Inox A4
4.5x50
4.5
50
2.9
9
Emile Maurin 643094,5X60/...
643094,5X60/36
Inox A4
4.5x60
4.5
60
2.9
9
Emile Maurin 643095X30/18
643095X30/18
Inox A4
5x30
5.0
30
3.2
10
Emile Maurin 643095X35/24
643095X35/24
Inox A4
5x35
5.0
35
3.2
10
Emile Maurin 643095X40/24
643095X40/24
Inox A4
5x40
5.0
40
3.2
10
Emile Maurin 643095X45/30
643095X45/30
Inox A4
5x45
5.0
45
3.2
10
Emile Maurin 643095X50/30
643095X50/30
Inox A4
5x50
5.0
50
3.2
10
Emile Maurin 643095X60/36
643095X60/36
Inox A4
5x60
5.0
60
3.2
10
Emile Maurin 643095X70/42
643095X70/42
Inox A4
5x70
5.0
70
3.2
10
Emile Maurin 643095X80/50
643095X80/50
Inox A4
5x80
5.0
80
3.2
10
Emile Maurin 643096X40/24
643096X40/24
Inox A4
6x40
6.0
40
3.9
12
Emile Maurin 643096X50/30
643096X50/30
Inox A4
6x50
6.0
50
3.9
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62223 - Countersunk head thread rolling screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64209 - Slotted raised countersunk head machine screw - ISO 2010 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表