您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 71400 - Rondelle conique assemblée 4 éléments - Acier ressort Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles coniques
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/coniques/71400.prj},{NB=emile_maurin_7140018},{REF=7140018},{MAT=Acier ressort brut},{IDNR=},{D=18},{D1=19.00},{D2=37.00},{H=6.00},{E=1.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
H
Thickness
[mm]
Emile Maurin 714006
714006
Acier ressort brut
6
6.50
17.00
2.40
Emile Maurin 714008
714008
Acier ressort brut
8
8.50
20.00
2.80
Emile Maurin 7140010
7140010
Acier ressort brut
10
10.50
23.00
3.20
Emile Maurin 7140012
7140012
Acier ressort brut
12
12.50
26.00
4.00
Emile Maurin 7140014
7140014
Acier ressort brut
14
15.00
29.00
4.80
Emile Maurin 7140016
7140016
Acier ressort brut
16
17.00
33.00
4.80
Emile Maurin 7140018
7140018
Acier ressort brut
18
19.00
37.00
6.00
Emile Maurin 7140020
7140020
Acier ressort brut
20
21.00
41.00
6.00
Emile Maurin 7140022
7140022
Acier ressort brut
22
23.00
45.00
7.20
Emile Maurin 7140024
7140024
Acier ressort brut
24
25.00
50.00
7.20
Emile Maurin 7140027
7140027
Acier ressort brut
27
28.50
56.00
8.00
Emile Maurin 7140030
7140030
Acier ressort brut
30
32.00
60.00
8.80
Emile Maurin 7140033
7140033
Acier ressort brut
33
35.00
64.00
10.00
Emile Maurin 7140036
7140036
Acier ressort brut
36
38.00
68.00
10.00
Emile Maurin 7140048
7140048
Acier ressort brut
48
50.00
85.00
10.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 79910 - Locking disc spring s type - Brown spring steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 71500G3A - Rondelle conique assemblée 3 éléments - Acier ressort Geo...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 81800 - Washer - Black TPR
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 73600 - Plain conical spring washer - NFEN 25510
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 71300 - Disc spring - DIN 2093 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43550ZR - Prevalling torque type Hexagon nut all metal 2 slots nf...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
WSRB, WSRM, WSRS - Washers with Countersinks - Standard
Misumi
29.05.2023
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
ASTC - Round Stoppers - Standard Shims
Misumi
02.06.2021
Modèle 23-640 - Support à ressort pour bride
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Model 71400 - Conical spring washer 4 elements - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
TSS Type TRD (DIN 3761 Type BS) - Radial Oil Seal TRD
Trelleborg
02.02.2018
Modèle BASL et DL - NBR - Bague d'étanchéité double lèvre pour arbre tourna...
MICHAUD CHAILLY - Direct Transmission
27.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表