您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ES-0102 - Loop-End Wire Extension Springs
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Extension Springs
Loop-End Wire Extension Springs
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05070000/p042000/es-0102.prj},{NB=ES-1414},{PN=ES-1414},{AMERSID=1107378},{APACID=-},{EMEAID=-},{MATERIAL=Hard Drawn},{FINISH=Zinc},{OD=0.37500000},{WIREDIA=0.047},{OAL=3.00000000},{LBSPERINCH=3.630}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
OD
Outside Diameter
[Inch]
WIREDIA
Wire Diameter
[Inch]
OAL
Overall Length
[Inch]
LBSPERINCH
Lbs. Per Inch
[Inch]
ES-0102
ES-0102
1107440
-
-
Music
None
1/8
0.015
6
0.140
ES-0103
ES-0103
1107458
-
-
Music
None
1/8
0.015
8
0.110
ES-0301
ES-0301
1090260
-
-
Music
Zinc
5/32
0.020
1 1/2
1.450
ES-0305
ES-0305
1107441
-
-
Music
None
5/32
0.020
6
0.320
ES-0404
ES-0404
1107296
-
-
Music
Zinc
3/16
0.016
1 1/2
0.230
ES-0407
ES-0407
1090259
-
-
Music
Zinc
3/16
0.022
1
2.270
ES-0409
ES-0409
1107295
-
-
Music
Tinned
3/16
0.023
1 1/2
1.890
ES-0411
ES-0411
1107442
-
-
Music
Zinc
3/16
0.023
6
0.360
ES-0412
ES-0412
1107297
-
-
Music
Zinc
3/16
0.025
1 1/2
2.650
ES-0413
ES-0413
1107339
-
-
Music
Zinc
3/16
0.025
1 7/8
2.030
ES-0414
ES-0414
1107342
-
-
Music
Zinc
3/16
0.025
2 1/2
1.460
ES-0611
ES-0611
1107379
-
-
Music
Zinc
7/32
0.025
3 1/4
0.660
ES-0801
ES-0801
1107298
-
-
Music
Zinc
1/4
0.015
1 1/2
0.070
ES-0807
ES-0807
1107299
-
-
Music
Zinc
1/4
0.023
1 1/2
0.700
ES-0808
ES-0808
1107340
-
-
Music
Zinc
1/4
0.023
1 7/8
0.510
ES-0811
ES-0811
1107376
-
-
Music
Zinc
1/4
0.028
3
0.900
ES-0812
ES-0812
1107424
-
-
Music
Zinc
1/4
0.028
4
0.650
ES-0814
ES-0814
1107336
-
-
Music
Zinc
1/4
0.029
1 3/16
3.040
ES-0816
ES-0816
1107433
-
-
Hard Drawn
Zinc
1/4
0.031
5
0.840
ES-0818
ES-0818
1107459
-
-
Music
Zinc
1/4
0.032
8
0.620
ES-0904
ES-0904
1107300
-
-
Music
Zinc
9/32
0.025
1 1/2
0.740
ES-1001
ES-1001
1107427
-
-
Spring Steel
Zinc
19/64
0.041
4 1/4
2.570
ES-1110
ES-1110
1107377
-
-
Music
Zinc
5/16
0.028
3
0.410
ES-1117
ES-1117
1107302
-
-
Spring Steel
Zinc
5/16
0.035
1 3/4
2.520
ES-1118
ES-1118
1107334
-
-
Spring Steel
Zinc
5/16
0.036
1 15/16
3.020
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
03.08.2023
ROA-4 - Tapered Knobs - Conical
Essentra Components
31.07.2014
Extension Springs - Custom - MC
M&R Spring
18.03.2019
CSA-50 - Spring Anchors
Essentra Components
22.07.2014
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
Mold and die springs Gold mm - Heavy duty (color coded gold)-Metric
D-M-E
24.05.2024
RST-36 - Tapered Knobs - Bulb
Essentra Components
31.07.2014
NUMINOS PD DALI L - Indoor LED pendant lamp
SLV
12.07.2023
AFSP、OFSP、BAFSP、BOFSP - The length can be specified freely
STAMPINGMASTERS
21.06.2024
Die springs - Die springs
Febrotec
16.05.2024
G Ø 1 1/2 - Extra heavy load
Special Springs
18.06.2020
G Ø 40 - Extra heavy load
Special Springs
22.05.2024
WFSP, UFSP, BWFSP, BUFSP - Tension Springs - Specified Type
Misumi
29.05.2023
M Series Cylinder with Rod and Thread Extension - M Series Cylinder with Ro...
ASCO Numatics
14.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表