您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Concentric hollow shaft (F3 series)
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
S type Reducer (designated motor attachable type)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/s_type_reducer/f3s_type_stype_reducer_asmtab.prj},{NB=F3S30N030-NCL},{MTC=Equivalent to 0.4kw},{RT=1/30},{OSH=30},{RT1='1/5','1/7.5','1/10','1/12.5','1/15','1/20','1/25','1/30','1/40','1/50','1/60'},{CNSORDERNO1=040},{GH=F3S30-2},{SYMBOL=040S},{PPATH=../gearmotor/concentric_hollow_solid_shaft_f3_series/assemblies/f3s_type_stype_reducer_asmtpl.prj},{PN1=F3S30N030-NCL},{HIDE=0},{SERIES=F3 series (Hollow shaft type)},{MOUNT=S-Hollow Bore},{MOT=NEMA 56C Reducer},{MP=1/2 HP (400 W)},{SGT=Right-Angle Hollow Shaft Gearbox},{FS=30},{SBS=1 1/4\"},{SE=N-Common},{RA=30:1},{OSOHL=486},{RPM=60},{W=14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MOUNT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
SGT
Shaft gearbox type
ⁿ/ₐ
FS
Frame size
ⁿ/ₐ
SBS
Shaft/Bore size
ⁿ/ₐ
SE
Shaft extension
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
OSOHL
Output shaft allowable torque 60Hz in-lbs
ⁿ/ₐ
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
ⁿ/ₐ
W
Weight
[lb.]
F3SS-25-5-020
F3S25N005-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
5:1
40
360
12
F3SS-25-7.5-020
F3S25N007-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
7.5:1
61
240
12
F3SS-25-10-020
F3S25N010-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
10:1
81
180
12
F3SS-25-12.5-020
F3S25N012-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
12.5:1
106
144
12
F3SS-25-15-020
F3S25N015-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
15:1
123
120
12
F3SS-25-20-020
F3S25N020-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
20:1
168
90
12
F3SS-25-25-020
F3S25N025-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
25:1
212
72
12
F3SS-25-30-020
F3S25N030-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
30:1
238
60
12
F3SS-25-40-020
F3S25N040-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
40:1
327
45
12
F3SS-25-50-020
F3S25N050-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
50:1
407
36
12
F3SS-25-60-020
F3S25N060-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
25
1"
N-Common
60:1
486
30
12
F3SS-30-80-020
F3S30N080-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
80:1
628
22,5
15
F3SS-30-100-020
F3S30N100-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
100:1
769
18
15
F3SS-30-120-020
F3S30N120-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
120:1
929
15
15
F3SS-30-160-020
F3S30N160-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
160:1
1238
11,2
15
F3SS-30-200-020
F3S30N200-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
200:1
1548
9
15
F3SS-30-240-020
F3S30N240-NCK
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
240:1
1628
7,5
15
F3SS-30-5-040
F3S30N005-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
5:1
81
360
14
F3SS-30-7.5-040
F3S30N007-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
7.5:1
123
240
14
F3SS-30-10-040
F3S30N010-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
10:1
168
180
14
F3SS-30-12.5-040
F3S30N012-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
12.5:1
212
144
14
F3SS-30-15-040
F3S30N015-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
15:1
238
120
14
F3SS-30-20-040
F3S30N020-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
20:1
327
90
14
F3SS-30-25-040
F3S30N025-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
25:1
407
72
14
F3SS-30-30-040
F3S30N030-NCL
F3 series (Hollow shaft t...
S-Hollow Bore
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Hollow Shaft ...
30
1 1/4"
N-Common
30:1
486
60
14
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表