您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DBX DBAX ball valve - Full bore DBAX
Definox
DBX DBAX Ball valves
DBAX Automatic all valves
DBAX Full port automatic ball valves
DBAX Full port automatic ball valves
Powered by
CAD模型選擇
{definox/vannes20e020boule20dbx20dbax/vannes20e020boule20automatique20dbax/vannes20e020boule20automatique20dbax20inte9gral/vannes20e020boule20automatique20dbax20inte9gral/vannes20e020boule20dbx20dbax.prj},{NB=FII40C11100},{PREVIEW=../../../../_pool_/7f/fc/vannes_e0_boule_dbax_integral.png},{REF=FII40C11100},{DESC=DBAX automatique NO ISO Intégral 40},{TUBE=43,1 / 48,3},{V=DBAX},{DIAM=ISO Intégral 40},{ACT=DBAX automatique NO},{MATB=1.4404},{MATS=PTFE},{FITTING=A souder},{DEFAULTSORTATTR=28713}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
FII08B11100
FII08B11100
Automated DBAX NC ISO 8 f...
9,5 / 13,5
DBAX
ISO 8 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII12B11100
FII12B11100
Automated DBAX NC ISO 12 ...
13,2 / 17,2
DBAX
ISO 12 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII15B11100
FII15B11100
Automated DBAX NC ISO 15 ...
17,3 / 21,3
DBAX
ISO 15 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII20B11100
FII20B11100
Automated DBAX NC ISO 20 ...
22,9 / 26,9
DBAX
ISO 20 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII25B11100
FII25B11100
Automated DBAX NC ISO 25 ...
29,7 / 33,7
DBAX
ISO 25 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII32B11100
FII32B11100
Automated DBAX NC ISO 32 ...
37,2 / 42,4
DBAX
ISO 32 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII40B11100
FII40B11100
Automated DBAX NC ISO 40 ...
43,1 / 48,3
DBAX
ISO 40 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII50B11100
FII50B11100
Automated DBAX NC ISO 50 ...
54,5 / 60,3
DBAX
ISO 50 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FSI25B11100
FSI25B11100
Automated DBAX NC SMS 25 ...
22,15 / 25,4
DBAX
SMS 25 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FSI38B11100
FSI38B11100
Automated DBAX NC SMS 38 ...
34,85 / 38,1
DBAX
SMS 38 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FDI15B11100
FDI15B11100
Automated DBAX NC DIN 15 ...
17,3 / 21,3
DBAX
DIN 15 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FDI20B11100
FDI20B11100
Automated DBAX NC DIN 20 ...
22,9 / 26,9
DBAX
DIN 20 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FDI25B11100
FDI25B11100
Automated DBAX NC DIN 25 ...
29,7 / 33,7
DBAX
DIN 25 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FDI40B11100
FDI40B11100
Automated DBAX NC DIN 40 ...
43,1 / 48,3
DBAX
DIN 40 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FDI50B11100
FDI50B11100
Automated DBAX NC DIN 50 ...
54,5 / 60,3
DBAX
DIN 50 full bore
Automated DBAX NC
1.4404
PTFE
To weld
FII08C11100
FII08C11100
Automated DBAX NO ISO 8 f...
9,5 / 13,5
DBAX
ISO 8 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII12C11100
FII12C11100
Automated DBAX NO ISO 12 ...
13,2 / 17,2
DBAX
ISO 12 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII15C11100
FII15C11100
Automated DBAX NO ISO 15 ...
17,3 / 21,3
DBAX
ISO 15 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII20C11100
FII20C11100
Automated DBAX NO ISO 20 ...
22,9 / 26,9
DBAX
ISO 20 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII25C11100
FII25C11100
Automated DBAX NO ISO 25 ...
29,7 / 33,7
DBAX
ISO 25 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII32C11100
FII32C11100
Automated DBAX NO ISO 32 ...
37,2 / 42,4
DBAX
ISO 32 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII40C11100
FII40C11100
Automated DBAX NO ISO 40 ...
43,1 / 48,3
DBAX
ISO 40 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FII50C11100
FII50C11100
Automated DBAX NO ISO 50 ...
54,5 / 60,3
DBAX
ISO 50 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FSI25C11100
FSI25C11100
Automated DBAX NO SMS 25 ...
22,15 / 25,4
DBAX
SMS 25 full bore
Automated DBAX NO
1.4404
PTFE
To weld
FSI38C11100
FSI38C11100
Automated DBAX NO SMS 38 ...
34,85 / 38,1
DBAX
SMS 38 full bore
Automated DBAX NO
1.4404
PTFE
To weld
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表